(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Single-action, ultra-high density connector CQ Series.
[Features]
・ High reliability and operability are important for information wiring such as teach pendants and operation panels, which are frequently accessed by users.
・ The CQ Series, which uses the proven Ilme rectangular connector technology, improves usability and reliability.
Part Number |
---|
CQF 05 |
CQF 12 |
CQM 05 |
CQM 12 |
Loading...
Connector Shape | Square shape | Connector Series Initials | A/B/C | Application | Cable connection |
---|---|---|---|---|---|
Allowable Voltage(V) | 400 | Wire connection method | Crimp | Connection direction | Straight |
Representative standards | UL / CCC / CSA | Operating temperature range (min.)(℃) | -40 | Operating temperature range (max.)(℃) | +125 |
Enclosure size(mm) | 21.21 | Material | Flame-resistant thermoplastic resin | Notes | Contacts sold separately |
Other standards | GL, GOST |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy