(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
High-current connector solution: A high-precision machined contact with crimping technology that achieves high reliability and low contact resistance has made it possible to convert
power lines into connectors.
This product offers various advantages by changing the connection of a high current power line such as in a motor or welding from a terminal block to a connector.
[Features]
・ Low contact resistance due to high-precision machined contact. (0.2 mΩ/200 A type)
・ High tensile strength by crimping technology. (For 336 kgf/50 mm 2 copper wire)
・ Reduction of total cost by reducing terminal block enclosure and peripheral devices.
・ High maintainability due to easy insertion and removal.
Part Number |
---|
CXF 4/2 |
Loading...
Connector Shape | Square shape | Connector Series Initials | A/B/C | Application | Cable connection |
---|---|---|---|---|---|
Connection direction | Straight | Representative standards | UL / CCC / CSA | Operating temperature range (min.)(℃) | -40 |
Operating temperature range (max.)(℃) | +125 | Material | Flame-resistant thermoplastic resin | Other standards | GL, GOST |
Please check the type/dimensions/specifications of the part CXF 4/2 in the [Ilme Insert]CX, Supports High Current, Composite Type series.
Part Number |
---|
CXF 4/0 |
CXF 4/8 |
CXF 6/36 |
CXF 8/24 |
CXM 4/0 |
CXM 4/2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy