(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[Enclosure]C Type IP66, Rotary Lever Series (Part Numbers)

[Enclosure]C Type IP66, Rotary Lever Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Ilme's traditional lever C type
It is a standard enclosure of Ilme connector.
A uniquely developed rotary lever enables smooth attachment and detachment.
Stainless steel levers and springs ensure safe and secure fitting and airtightness.
The manufacturer will flexibly respond to various on-site needs with the manufacturer's wide lineup.
Further notes: It is a slim type that contributes to the miniaturization of equipment and supports all connection types.

(i)Caution

  • The product images are representative images only.

Part Number

Configured Part Number is shown.

Part Number
CAF 10
CAF 16
CAF 16.221
CAF 24.21
CAF 24.29
CAF 24.221
CAO 06 L21
CAO 06 L29
CAO 10 L21
CAO 10 L29
CAO 10.21
CAO 10.29
CAO 16 L21
CAO 16 L29
CAO 16.21
CAO 16.29
CAO 24 L21
CAO 24 L29
CAO 24.21
CAO 24.29
CAO 50.21
CAO 50.29
CAP 06 L2
CAP 06 L29
CAP 06 L229
CAP 06 LS
CAP 06 LS2
CAP 06 LS29
CAP 06 LS229
CAP 10 L
CAP 10 L2
CAP 10 L29
CAP 10 L229
CAP 10 LS
CAP 10 LS2
CAP 10 LS29
CAP 10 LS229
CAP 10.21
CAP 10.29
CAP 10.221
CAP 10.229
CAP 16 L
CAP 16 L2
CAP 16 L29
CAP 16 L229
CAP 16 LS
CAP 16 LS29
CAP 16 LS229
CAP 16.21
CAP 16.29
CAP 16.221
CAP 16.229
CAP 24 L
CAP 24 L2
CAP 24 L29
CAP 24 L229
CAP 24 LS
CAP 24 LS2
CAP 24 LS29
CAP 24 LS229
CAP 24.21
CAP 24.29
CAP 24.221
CAP 24.229
CAV 06 L21
CAV 06 L29
CAV 06 LG21
CAV 06 LG29
CAV 10 G
CAV 10 G29
CAV 10 L21
CAV 10 L29
CAV 10 LG21
CAV 10 LG29
CAV 10.21
CAV 10.29
CAV 16 G
CAV 16 G29
CAV 16 L21
CAV 16 LG21
CAV 16 LG29
CAV 16.21
CAV 16.29
CAV 16.216
CAV 16.221
CAV 24 G
CAV 24 L21
CAV 24 L29
CAV 24 LG21
CAV 24 LG29
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnector Series Initials Representative standards Part names Hood Entry Direction Entry dimensions
(mm)
Enclosure size
(mm)
Material Details Notes Application
5 Piece(s)Available

Quote

10A/B/CUL / CULHoodFront1657.27Diecast aluminum alloyWith 4 pegs / High construction--
5 Piece(s)Available

Quote

10A/B/CUL / CULHoodFront2177.27Diecast aluminum alloyWith 4 pegs / High construction--
1 Piece(s)Available

8 Days or more

10A/B/CUL / CULHoodFront21 (2 entry)77.27Diecast aluminum alloyWith double front entry-For 2 levers with pegs
5 Piece(s)Available

Quote

10A/B/CUL / CULHoodFront21104.27Diecast aluminum alloyWith 4 pegs / High construction--
5 Piece(s)Available

Quote

10A/B/CUL / CULHoodFront29104.27Diecast aluminum alloyWith 4 pegs / High construction--
1 Piece(s)Available

8 Days or more

10A/B/CUL / CULHoodFront21 (2 entry)104.27Diecast aluminum alloyWith 4 pegs-For 2 levers with pegs
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHoodSide2144.27Diecast aluminum alloyWith 2 pegs / High construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHoodSide2944.27Diecast aluminum alloyWith 2 pegs / High construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHoodSide2157.27Diecast aluminum alloyWith 2 pegs / High construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHoodSide2957.27Diecast aluminum alloyWith 2 pegs / High construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHoodSide2157.27Diecast aluminum alloyWith 4 pegs / High construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHoodSide2957.27Diecast aluminum alloyWith 4 pegs / High construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHoodSide2177.27Diecast aluminum alloyWith 2 pegs / High construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHoodSide2977.27Diecast aluminum alloyWith 2 pegs / High construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHoodSide2177.27Diecast aluminum alloyWith 4 pegs / High construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHoodSide2977.27Diecast aluminum alloyWith 4 pegs / High construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHoodSide21104.27Diecast aluminum alloyWith 2 pegs / High construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHoodSide29104.27Diecast aluminum alloyWith 2 pegs / High construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHoodSide21104.27Diecast aluminum alloyWith 4 pegs / High construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHoodSide29104.27Diecast aluminum alloyWith 4 pegs / High construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHoodSide2166.40Diecast aluminum alloyWith 4 pegs / High construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHoodSide2966.40Diecast aluminum alloyWith 4 pegs / High construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULBOX housing-21 (2 entry)44.27Diecast aluminum alloyWith 1 lock levers/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULBOX housing-2944.27Diecast aluminum alloyWith 1 lock levers/high construction--
5 Piece(s)Available

Quote

10A/B/CUL / CULBOX housing-29 (2 entry)44.27Diecast aluminum alloyWith 1 lock levers/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULBOX housing-2144.27Diecast aluminum alloyWith 1 lock lever / With seal / High construction--
5 Piece(s)Available

Quote

10A/B/CUL / CULBOX housing-21 (2 entry)44.27Diecast aluminum alloyWith 1 lock lever / With seal / High construction--
5 Piece(s)Available

Quote

10A/B/CUL / CULBOX housing-2944.27Diecast aluminum alloyWith 1 lock lever / With seal / High construction--
5 Piece(s)Available

Quote

10A/B/CUL / CULBOX housing-29 (2 entry)44.27Diecast aluminum alloyWith 1 lock lever / With seal / High construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULBOX housing-2157.27Diecast aluminum alloyWith 1 lock levers/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULBOX housing-21 (2 entry)57.27Diecast aluminum alloyWith 1 lock levers/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULBOX housing-2957.27Diecast aluminum alloyWith 1 lock levers/high construction--
5 Piece(s)Available

Quote

10A/B/CUL / CULBOX housing-29 (2 entry)57.27Diecast aluminum alloyWith 1 lock levers/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULBOX housing-2157.27Diecast aluminum alloyWith 1 lock lever / With seal / High construction--
5 Piece(s)Available

Quote

10A/B/CUL / CULBOX housing-21 (2 entry)57.27Diecast aluminum alloyWith 1 lock lever / With seal / High construction--
5 Piece(s)Available

Quote

10A/B/CUL / CULBOX housing-2957.27Diecast aluminum alloyWith 1 lock lever / With seal / High construction--
5 Piece(s)Available

Quote

10A/B/CUL / CULBOX housing-29 (2 entry)57.27Diecast aluminum alloyWith 1 lock lever / With seal / High construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULBOX housing-2157.27Diecast aluminum alloyWith 2 lock levers/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULBOX housing-2957.27Diecast aluminum alloyWith 2 lock levers/high construction--
5 Piece(s)Available

Quote

10A/B/CUL / CULBOX housing-21 (2 entry)57.27Diecast aluminum alloyWith 2 lock levers/high construction--
5 Piece(s)Available

Quote

10A/B/CUL / CULBOX housing-29 (2 entry)57.27Diecast aluminum alloyWith 2 lock levers/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULBOX housing-2177.27Diecast aluminum alloyWith 1 lock levers/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULBOX housing-21 (2 entry)77.27Diecast aluminum alloyWith 1 lock levers/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULBOX housing-2977.27Diecast aluminum alloyWith 1 lock levers/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULBOX housing-29 (2 entry)77.27Diecast aluminum alloyWith 1 lock levers/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULBOX housing-2177.27Diecast aluminum alloyWith 1 lock lever / With seal / High construction--
5 Piece(s)Available

Quote

10A/B/CUL / CULBOX housing-2977.27Diecast aluminum alloyWith 1 lock lever / With seal / High construction--
5 Piece(s)Available

Quote

10A/B/CUL / CULBOX housing-29 (2 entry)77.27Diecast aluminum alloyWith 1 lock lever / With seal / High construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULBOX housing-2177.27Diecast aluminum alloyWith 2 lock levers/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULBOX housing-2977.27Diecast aluminum alloyWith 2 lock levers/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULBOX housing-21 (2 entry)77.27Diecast aluminum alloyWith 2 lock levers/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULBOX housing-29 (2 entry)77.27Diecast aluminum alloyWith 2 lock levers/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULBOX housing-21104.27Diecast aluminum alloyWith 1 lock levers/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULBOX housing-21 (2 entry)104.27Diecast aluminum alloyWith 1 lock levers/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULBOX housing-29104.27Diecast aluminum alloyWith 1 lock levers/high construction--
5 Piece(s)Available

Quote

10A/B/CUL / CULBOX housing-29 (2 entry)104.27Diecast aluminum alloyWith 1 lock levers/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULBOX housing-21104.27Diecast aluminum alloyWith 1 lock lever / With seal / High construction--
5 Piece(s)Available

Quote

10A/B/CUL / CULBOX housing-21 (2 entry)104.27Diecast aluminum alloyWith 1 lock lever / With seal / High construction--
5 Piece(s)Available

Quote

10A/B/CUL / CULBOX housing-29104.27Diecast aluminum alloyWith 1 lock lever / With seal / High construction--
5 Piece(s)Available

Quote

10A/B/CUL / CULBOX housing-29 (2 entry)104.27Diecast aluminum alloyWith 1 lock lever / With seal / High construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULBOX housing-21104.27Diecast aluminum alloyWith 2 lock levers/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULBOX housing-29104.27Diecast aluminum alloyWith 2 lock levers/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULBOX housing-21 (2 entry)104.27Diecast aluminum alloyWith 2 lock levers/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULBOX housing-29 (2 entry)104.27Diecast aluminum alloyWith 2 lock levers/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHoodTop2144.27Diecast aluminum alloyWith 2 pegs / High construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHoodTop2944.27Diecast aluminum alloyWith 2 pegs / High construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHood (for relay)Top2144.27Diecast aluminum alloyWith 1 lock levers/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHood (for relay)Top2944.27Diecast aluminum alloyWith 1 lock levers/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHood (for relay)Top2157.27Diecast aluminum alloyWith 2 lock levers/with seal/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHood (for relay)Top2957.27Diecast aluminum alloyWith 2 lock levers/with seal/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHoodTop2157.27Diecast aluminum alloyWith 2 pegs / High construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHoodTop2957.27Diecast aluminum alloyWith 2 pegs / High construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHood (for relay)Top2157.27Diecast aluminum alloyWith 1 lock levers/with seal/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHood (for relay)Top2957.27Diecast aluminum alloyWith 1 lock levers/with seal/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHoodTop2157.27Diecast aluminum alloyWith 4 pegs / High construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHoodTop2957.27Diecast aluminum alloyWith 4 pegs / High construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHood (for relay)Top2177.27Diecast aluminum alloyWith 2 lock levers/with seal/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHood (for relay)Top2977.27Diecast aluminum alloyWith 2 lock levers/with seal/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHoodTop2177.27Diecast aluminum alloyWith 2 pegs / High construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHood (for relay)Top2177.27Diecast aluminum alloyWith 1 lock levers/with seal/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHood (for relay)Top2977.27Diecast aluminum alloyWith 1 lock levers/with seal/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHoodTop2177.27Diecast aluminum alloyWith 4 pegs / High construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHoodTop2977.27Diecast aluminum alloyWith 4 pegs / High construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHoodTop16 (2 entry)77.27Diecast aluminum alloyWith double top entry-For 2 levers with pegs
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHoodTop21 (2 entry)77.27Diecast aluminum alloyWith double top entry-For 2 levers with pegs
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHood (for relay)Top21107.27Diecast aluminum alloyWith 2 lock levers/with seal/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHoodTop21104.27Diecast aluminum alloyWith 2 pegs / High construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHoodTop29104.27Diecast aluminum alloyWith 2 pegs / High construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHood (for relay)Top21107.27Diecast aluminum alloyWith 1 lock levers/with seal/high construction--
5 Piece(s)Available

6 Days or more

10A/B/CUL / CULHood (for relay)Top29107.27Diecast aluminum alloyWith 1 lock levers/with seal/high construction--

Loading...

Basic Information

Connector Shape Square shape IP Rating Present Operating temperature range (min.)(℃) -40
Operating temperature range (max.)(℃) +125 Enclosure type C-TYPE

Additional Products in this Category

Tech Support