(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
・ This is a standard Series of general-purpose Ilme’s connectors.
・ It can be used with higher density and space-saving wiring.
・ Normally, it can be used up to 250 V, but it can be used at higher voltage (500 V) by reducing the number of contact pins used and
arranging it properly.
Part Number |
---|
CDDF 108 |
CDDM 38 |
CDDM 108 |
Loading...
Connector Shape | Square shape | Connector Series Initials | A/B/C | Application | Cable connection |
---|---|---|---|---|---|
Allowable Current(A) | 10 | Allowable Voltage(V) | 250 | Wire connection method | Crimp |
Connection direction | Straight | Representative standards | UL / CCC / CSA | Operating temperature range (min.)(℃) | -40 |
Operating temperature range (max.)(℃) | +125 | Material | Flame-resistant thermoplastic resin | Notes | Contacts sold separately |
Other standards | GL, GOST |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy