(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC Fan 11925PB [Previously 4710PS]

AC Fan 11925PB [Previously 4710PS]

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

An internal cooling motor that externally discharges heat generated inside of computers and OA equipment with air force generated by rotating the fan (blades). High-end type fan motor using ball bearings made by MinebeaMitsumi with a long life sleeve.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
11925PB-A0L-EA-00
11925PB-A1L-EA-00
11925PB-B2L-EA-00
Part NumberMinimum order quantityVolume DiscountDays to Ship Input voltage Start-up voltage
(V)
Rated current (50 Hz / 60 Hz)
(A)
1 Piece(s)Available

8 Days or more

AC100V650.220/0.180
1 Piece(s)Available

8 Days or more

[Others] AC115V750.190/0.160
1 Piece(s)Available

8 Days or more

[Others] AC220V1750.100/0.080

Loading...

  1. 1

Basic Information

Type AC fan Size 120x120 Thickness 25.5mm
Sensor output None Application Standard (general purpose) Maximum Air Flow (AC Input Voltage, when 50 Hz)(m3/min) 1.8
Maximum Air Flow (AC Input Voltage, when 60Hz)(m3/min) 2 Volume (AC input voltage, 50 Hz)(dB) 34 Volume (AC input voltage, 60Hz)(dB) 38
Maximum Static Pressure (AC Input Voltage, 50 Hz)(Pa) 41.2 Maximum Static Pressure (AC Input Voltage, 60Hz)(Pa) 41.2 Rated input (50 Hz / 60 Hz)(W) 14.0/11.0
Induction motor structure Kumatori coil type Motor protection Impedance protection Allowable ambient temperature range (Operating)(℃) -10 to +70
Casing material Aluminum (black paint) Impeller material Plastic (black) Bearing material Ball bearing
Terminal Fast-on #110 equivalent Expected life(h) 100,000 Impeller - standard UL94V-0
Insulation resistance 100 MΩ or greater with DC 500 V mega Insulation pressure tolerance AC1800V 3s

Additional Products in this Category

Tech Support