(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

AC Fan 06030PB [Previously 2412PS]

AC Fan 06030PB [Previously 2412PS]

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

An internal cooling motor that externally discharges heat generated inside of computers and OA equipment with air force generated by rotating the fan (blades). High-end type fan motor using ball bearings made by MinebeaMitsumi with a long life sleeve.

PDF

Part Number

Configured Part Number is shown.

06030PB-A0L-AA-00

 
Part Number
06030PB-A0L-AA-00
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type AC fan Size 60x60 Thickness 30mm
Input voltage AC100V Sensor output None Application Standard (general purpose)
Maximum Air Flow (AC Input Voltage, when 50 Hz)(m3/min) 0.20 Maximum Air Flow (AC Input Voltage, when 60Hz)(m3/min) 0.26 Volume (AC input voltage, 50 Hz)(dB) 28
Volume (AC input voltage, 60Hz)(dB) 29 Maximum Static Pressure (AC Input Voltage, 50 Hz)(Pa) 13.7 Maximum Static Pressure (AC Input Voltage, 60Hz)(Pa) 22.6
Start-up voltage(V) 65 Rated current (50 Hz / 60 Hz)(A) 0.08/0.07 Rated input (50 Hz / 60 Hz)(W) 6.0/5.0
Induction motor structure Kumatori coil type Motor protection Impedance protection Allowable ambient temperature range (Operating)(℃) -10 to +70
Casing material Aluminum (black paint) Impeller material Plastic (black) Bearing material Ball bearing
Lead wire AWG22 Expected life(h) 100,000 Lead wire, standard UL3266
Insulation resistance 100 MΩ or greater with DC 500 V mega Insulation pressure tolerance AC1800V 3s

Please check the type/dimensions/specifications of the part 06030PB-A0L-AA-00 in the AC Fan 06030PB [Previously 2412PS] series.

Additional Products in this Category

Tech Support