(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

300 V Highly Durable Automation Cable - PVC Sheath, UL/CE/CSA (Part Numbers)

300 V Highly Durable Automation Cable - PVC Sheath, UL/CE/CSA

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
・ Annealed copper wire from composite (with center thread Kepler equivalent) conductor / flex resistant, twist resistance, load capacity
・ Thermoplastic elastomer (TPE) insulation / flex resistance
・ Matte exterior (Oil resistance, heat-resistance PVC)
・ Global compatible product: North American listing standard CL3, German VDE standard (CE compliant) certification
・ VDE (CE) certified product: 0.15SQ/0.2SQ/0.3SQ/0.5SQ only
・ It can be used for inside and outside electrical equipment, robot wiring, and cable carrier wiring
・ Flame retardant level 4 of vertical-tray flame test certified

(i)Caution

  • When working with a terminal, cut so that the core thread is flush with the conductor and do not remove it.
    If the core thread protrudes from the conductor, retwist the conductor around the core thread.

Part Number

Configured Part Number is shown.

F-UL-CL3-0.3X16-10

Part Number
F-UL-CL3-0.3X16-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Total length(m) 10 Conductor cross section(mm2) 0.3 AWG size(AWG) 23
Number of cores(Core) 16 Finished outer diameter(mm) 8.4 Rated voltage 300V
Shield None Sheath Characteristic Oil resistance / Heat resistance / Flex Resistance / Torsion-Resistant Representative standards UL / CE / CSA(c-UL)
Sheath Color Black Ground wire None Sheath Material Oil-Resistant / Heat-Resistant PVC
Insulation body materials Thermoplastic Elastomer (TPE)

Please check the type/dimensions/specifications of the part F-UL-CL3-0.3X16-10 in the 300 V Highly Durable Automation Cable - PVC Sheath, UL/CE/CSA series.

Additional Products in this Category

Tech Support