(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DIN Rail Terminal Block Push-In Type XW5T-P (Part Numbers)

DIN Rail Terminal Block Push-In Type XW5T-P

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Our "Value Design for Panel" compatible products increase the value of your control panels.
Push-in Plus terminal blocks reduce control panel size and save labor.

· Push-in Plus terminal blocks are more compact than traditional screw-type terminal blocks.
Maintenance is not required as screws do not loosen.
· A choice of slim types available down to a width of 3.5 mm to help downsize control panels.
· The light insertion force and strong tensile strength both reduce wiring work and provide high reliability.
· The 'hands-free' structure, strong enough to hold a screwdriver in place,
improves workability when wiring stranded wires without crimp terminals.

PDF

Part Number

Configured Part Number is shown.

XW5T-P1.5-1.2-1

 
Part Number
XW5T-P1.5-1.2-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of electrodes
(Pole)
Number of input/outputs Rated current (IEC)
(A)
Rated current (UL)
(A)
Type Product type Nominal cross-sectional area
(mm2)
Color Compatible wire cross-sectional area - single wire
(mm2)
Compatible wire cross-sectional area - stranded wire
(mm2)
Compatible wire cross-sectional area - stranded wire with terminal
(mm2)
Compatible terminal block Fixing position Width
(mm)
Applications
1 Piece(s)Available

6 Days or more

11 to 217.515For relaysMulti-wire terminal block1Dark gray0.14 to 1.50.08 to 1.50.14 to 1----

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting method DIN rail mount Parts/Completed products Individual parts

Additional Products in this Category

Tech Support