(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DIN Rail Terminal Block Push-In Type XW5T-P

DIN Rail Terminal Block Push-In Type XW5T-P

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Our "Value Design for Panel" compatible products increase the value of your control panels.
Push-in Plus terminal blocks reduce control panel size and save labor.

· Push-in Plus terminal blocks are more compact than traditional screw-type terminal blocks.
Maintenance is not required as screws do not loosen.
· A choice of slim types available down to a width of 3.5 mm to help downsize control panels.
· The light insertion force and strong tensile strength both reduce wiring work and provide high reliability.
· The 'hands-free' structure, strong enough to hold a screwdriver in place,
improves workability when wiring stranded wires without crimp terminals.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
XW5E-P1.5-1.1-1
XW5E-P1.5-1.1-2
XW5E-P1.5-1.2-1
XW5E-P1.5-2.2-1
XW5E-P2.5-1.1-1
XW5E-P2.5-1.1-2
XW5E-P2.5-1.2-1
XW5E-P2.5-2.2-1
XW5E-P4.0-1.1-1
XW5E-P4.0-1.1-2
XW5E-P4.0-1.2-1
XW5E-P4.0-2.2-1
XW5G-P1.5-1.1-1
XW5G-P1.5-1.1-2
XW5G-P1.5-1.2-1
XW5G-P1.5-2.2-1
XW5G-P2.5-1.1-1
XW5G-P2.5-1.1-2
XW5G-P2.5-1.2-1
XW5G-P2.5-2.2-1
XW5G-P4.0-1.1-1
XW5G-P4.0-1.1-2
XW5G-P4.0-1.2-1
XW5G-P4.0-2.2-1
XW5S-P2.5-2BL
XW5S-P2.5-2RD
XW5S-P2.5-2YL
XW5S-P2.5-3BL
XW5S-P2.5-3RD
XW5S-P2.5-3YL
XW5S-P2.5-4BL
XW5S-P2.5-4RD
XW5S-P2.5-4YL
XW5S-P2.5-5BL
XW5S-P2.5-5RD
XW5S-P2.5-5YL
XW5S-P2.5-10BL
XW5S-P2.5-10RD
XW5S-P2.5-10YL
XW5S-P4.0-2BL
XW5S-P4.0-2RD
XW5S-P4.0-2YL
XW5S-P4.0-3BL
XW5S-P4.0-3RD
XW5S-P4.0-4BL
XW5S-P4.0-4RD
XW5S-P4.0-4YL
XW5S-P4.0-5BL
XW5S-P4.0-5RD
XW5S-P4.0-5YL
XW5S-P4.0-10BL
XW5S-P4.0-10RD
XW5S-P4.0-10YL
XW5T-P1.5-1.1-1
XW5T-P1.5-1.1-1BL
XW5T-P1.5-1.1-2
XW5T-P1.5-1.1-2BL
XW5T-P1.5-1.2-1
XW5T-P1.5-1.2-1BL
XW5T-P1.5-2.2-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of electrodes
(Pole)
Number of input/outputs Rated current (IEC)
(A)
Rated current (UL)
(A)
Type Product type Nominal cross-sectional area
(mm2)
Color Compatible wire cross-sectional area - single wire
(mm2)
Compatible wire cross-sectional area - stranded wire
(mm2)
Compatible wire cross-sectional area - stranded wire with terminal
(mm2)
Compatible terminal block Fixing position Width
(mm)
Applications
1 Piece(s)Available

8 Days or more

----AccessoriesEnd plate-----Type XW5□-P1.5-1.1-1--Shock prevention
1 Piece(s)Available

8 Days or more

----AccessoriesEnd plate-----Type XW5□-P1.5-1.1-2--Shock prevention
10 Piece(s)Available

9 Days or more

----AccessoriesEnd plate-----Type XW5□-P1.5-1.2-1--Shock prevention
1 Piece(s)Available

8 Days or more

----AccessoriesEnd plate-----Type XW5□-P1.5-2.2-1--Shock prevention
10 Piece(s)Available

9 Days or more

----AccessoriesEnd plate-----Type XW5□-P2.5-1.1-1--Shock prevention
10 Piece(s)Available

9 Days or more

----AccessoriesEnd plate-----Type XW5□-P2.5-1.1-2--Shock prevention
10 Piece(s)Available

9 Days or more

----AccessoriesEnd plate-----Type XW5□-P2.5-1.2-1--Shock prevention
10 Piece(s)Available

9 Days or more

----AccessoriesEnd plate-----Type XW5□-P2.5-2.2-1--Shock prevention
10 Piece(s)Available

9 Days or more

----AccessoriesEnd plate-----Type XW5□-P4.0-1.1-1--Shock prevention
9 Piece(s)Available

8 Days or more

----AccessoriesEnd plate-----Type XW5□-P4.0-1.1-2--Shock prevention
1 Piece(s)Available

9 Days or more

----AccessoriesEnd plate-----Type XW5□-P4.0-1.2-1--Shock prevention
10 Piece(s)Available

9 Days or more

----AccessoriesEnd plate-----Type XW5□-P4.0-2.2-1--Shock prevention
1 Piece(s)Available

9 Days or more

11 to 1--For groundingStandard Terminal Block1Green/Yellow0.14 to 1.50.08 to 1.50.14 to 1----
1 Piece(s)Available

9 Days or more

21 to 1--For groundingMulti-tier terminal block1Green/Yellow0.14 to 1.50.08 to 1.50.14 to 1----
1 Piece(s)Available

8 Days or more

11 to 2--For groundingMulti-wire terminal block1Green/Yellow0.14 to 1.50.08 to 1.50.14 to 1----
1 Piece(s)Available

9 Days or more

12 to 2--For groundingMulti-wire terminal block1Green/Yellow0.14 to 1.50.08 to 1.50.14 to 1----
1 Piece(s)Available

9 Days or more

11 to 1--For groundingStandard Terminal Block2.5Green/Yellow0.14 to 40.14 to 2.50.14 to 2.5----
1 Piece(s)Available

9 Days or more

21 to 1--For groundingMulti-tier terminal block2.5Green/Yellow0.14 to 40.14 to 2.50.14 to 2.5----
2 Piece(s)Available

9 Days or more

11 to 2--For groundingMulti-wire terminal block2.5Green/Yellow0.14 to 40.14 to 2.50.14 to 2.5----
2 Piece(s)Available

9 Days or more

12 to 2--For groundingMulti-wire terminal block2.5Green/Yellow0.14 to 40.14 to 2.50.14 to 2.5----
1 Piece(s)Available

9 Days or more

11 to 1--For groundingStandard Terminal Block4Green/Yellow0.2 to 60.2 to 40.25 to 4----
1 Piece(s)Available

8 Days or more

21 to 1--For groundingMulti-tier terminal block4Green/Yellow0.2 to 60.2 to 40.25 to 4----
1 Piece(s)Available

8 Days or more

11 to 2--For groundingMulti-wire terminal block4Green/Yellow0.2 to 60.2 to 40.25 to 4----
1 Piece(s)Available

9 Days or more

12 to 2--For groundingMulti-wire terminal block4Green/Yellow0.2 to 60.2 to 40.25 to 4----
5 Piece(s)Available

9 Days or more

2---AccessoriesShort Bar-Blue---For Type XW5T-P2.5-□ / Type XW5G-P2.5-□--Fitting for cross-over wiring between terminal blocks
5 Piece(s)Available

9 Days or more

2---AccessoriesShort Bar-Red---For Type XW5T-P2.5-□ / Type XW5G-P2.5-□--Fitting for cross-over wiring between terminal blocks
5 Piece(s)Available

9 Days or more

2---AccessoriesShort Bar-Yellow---For Type XW5T-P2.5-□ / Type XW5G-P2.5-□--Fitting for cross-over wiring between terminal blocks
5 Piece(s)Available

9 Days or more

3---AccessoriesShort Bar-Blue---For Type XW5T-P2.5-□ / Type XW5G-P2.5-□--Fitting for cross-over wiring between terminal blocks
1 Piece(s)Available

8 Days or more

3---AccessoriesShort Bar-Red---For Type XW5T-P2.5-□ / Type XW5G-P2.5-□--Fitting for cross-over wiring between terminal blocks
5 Piece(s)Available

9 Days or more

3---AccessoriesShort Bar-Yellow---For Type XW5T-P2.5-□ / Type XW5G-P2.5-□--Fitting for cross-over wiring between terminal blocks
5 Piece(s)Available

9 Days or more

4---AccessoriesShort Bar-Blue---For Type XW5T-P2.5-□ / Type XW5G-P2.5-□--Fitting for cross-over wiring between terminal blocks
5 Piece(s)Available

9 Days or more

4---AccessoriesShort Bar-Red---For Type XW5T-P2.5-□ / Type XW5G-P2.5-□--Fitting for cross-over wiring between terminal blocks
5 Piece(s)Available

9 Days or more

4---AccessoriesShort Bar-Yellow---For Type XW5T-P2.5-□ / Type XW5G-P2.5-□--Fitting for cross-over wiring between terminal blocks
1 Piece(s)Available

9 Days or more

5---AccessoriesShort Bar-Blue---For Type XW5T-P2.5-□ / Type XW5G-P2.5-□--Fitting for cross-over wiring between terminal blocks
1 Piece(s)Available

9 Days or more

5---AccessoriesShort Bar-Red---For Type XW5T-P2.5-□ / Type XW5G-P2.5-□--Fitting for cross-over wiring between terminal blocks
1 Piece(s)Available

9 Days or more

5---AccessoriesShort Bar-Yellow---For Type XW5T-P2.5-□ / Type XW5G-P2.5-□--Fitting for cross-over wiring between terminal blocks
1 Piece(s)Available

9 Days

10---AccessoriesShort Bar-Blue---For Type XW5T-P2.5-□ / Type XW5G-P2.5-□--Fitting for cross-over wiring between terminal blocks
1 Piece(s)Available

9 Days

10---AccessoriesShort Bar-Red---For Type XW5T-P2.5-□ / Type XW5G-P2.5-□--Fitting for cross-over wiring between terminal blocks
1 Piece(s)Available

9 Days or more

10---AccessoriesShort Bar-Yellow---For Type XW5T-P2.5-□ / Type XW5G-P2.5-□--Fitting for cross-over wiring between terminal blocks
5 Piece(s)Available

9 Days or more

2---AccessoriesShort Bar-Blue---For Type XW5T-P4.0-□ / Type XW5G-P4.0-□--Fitting for cross-over wiring between terminal blocks
1 Piece(s)Available

9 Days or more

2---AccessoriesShort Bar-Red---For Type XW5T-P4.0-□ / Type XW5G-P4.0-□--Fitting for cross-over wiring between terminal blocks
1 Piece(s)Available

8 Days or more

2---AccessoriesShort Bar-Yellow---For Type XW5T-P4.0-□ / Type XW5G-P4.0-□--Fitting for cross-over wiring between terminal blocks
1 Piece(s)Available

8 Days or more

3---AccessoriesShort Bar-Blue---For Type XW5T-P4.0-□ / Type XW5G-P4.0-□--Fitting for cross-over wiring between terminal blocks
5 Piece(s)Available

9 Days or more

3---AccessoriesShort Bar-Red---For Type XW5T-P4.0-□ / Type XW5G-P4.0-□--Fitting for cross-over wiring between terminal blocks
3 Piece(s)Available

8 Days or more

4---AccessoriesShort Bar-Blue---For Type XW5T-P4.0-□ / Type XW5G-P4.0-□--Fitting for cross-over wiring between terminal blocks
1 Piece(s)Available

8 Days or more

4---AccessoriesShort Bar-Red---For Type XW5T-P4.0-□ / Type XW5G-P4.0-□--Fitting for cross-over wiring between terminal blocks
1 Piece(s)Available

8 Days or more

4---AccessoriesShort Bar-Yellow---For Type XW5T-P4.0-□ / Type XW5G-P4.0-□--Fitting for cross-over wiring between terminal blocks
1 Piece(s)Available

8 Days or more

5---AccessoriesShort Bar-Blue---For Type XW5T-P4.0-□ / Type XW5G-P4.0-□--Fitting for cross-over wiring between terminal blocks
3 Piece(s)Available

8 Days or more

5---AccessoriesShort Bar-Red---For Type XW5T-P4.0-□ / Type XW5G-P4.0-□--Fitting for cross-over wiring between terminal blocks
3 Piece(s)Available

8 Days or more

5---AccessoriesShort Bar-Yellow---For Type XW5T-P4.0-□ / Type XW5G-P4.0-□--Fitting for cross-over wiring between terminal blocks
2 Piece(s)Available

8 Days or more

10---AccessoriesShort Bar-Blue---For Type XW5T-P4.0-□ / Type XW5G-P4.0-□--Fitting for cross-over wiring between terminal blocks
1 Piece(s)Available

8 Days or more

10---AccessoriesShort Bar-Red---For Type XW5T-P4.0-□ / Type XW5G-P4.0-□--Fitting for cross-over wiring between terminal blocks
1 Piece(s)Available

9 Days or more

10---AccessoriesShort Bar-Yellow---For Type XW5T-P4.0-□ / Type XW5G-P4.0-□--Fitting for cross-over wiring between terminal blocks
5 Piece(s)Available

9 Days or more

11 to 117.515For relaysStandard Terminal Block1Dark gray0.14 to 1.50.08 to 1.50.14 to 1----
5 Piece(s)Available

9 Days or more

11 to 117.515For relaysStandard Terminal Block1Blue0.14 to 1.50.08 to 1.50.14 to 1----
1 Piece(s)Available

8 Days or more

21 to 117.515For relaysMulti-tier terminal block1Dark gray0.14 to 1.50.08 to 1.50.14 to 1----
1 Piece(s)Available

9 Days or more

21 to 117.515For relaysMulti-tier terminal block1Blue0.14 to 1.50.08 to 1.50.14 to 1----
5 Piece(s)Available

9 Days or more

11 to 217.515For relaysMulti-wire terminal block1Dark gray0.14 to 1.50.08 to 1.50.14 to 1----
5 Piece(s)Available

9 Days or more

11 to 217.515For relaysMulti-wire terminal block1Blue0.14 to 1.50.08 to 1.50.14 to 1----
1 Piece(s)Available

8 Days or more

12 to 217.515For relaysMulti-wire terminal block1Dark gray0.14 to 1.50.08 to 1.50.14 to 1----

Loading...

Basic Information

Wiring Method Screwless Mounting method DIN rail mount Parts/Completed products Individual parts

Additional Products in this Category

Tech Support