(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Number of input/outputs : 1 to 1, 2 to 2, Ground to 4
•Wiring Method : Screwless
•Mounting method : DIN rail mount, Screw fastening
For complete product overview and details on Compact Terminal Block / Screw or Snap-in or DIN Rail/264 see the sections below:
Part Number |
---|
264-701 |
264-711 |
264-721 |
264-731 |
Part Number |
---|
Loading...
Wiring Method | Screwless | Mounting method | DIN rail mount | Parts/Completed products | Individual parts |
---|---|---|---|---|---|
Number of electrodes(Pole) | 1 | Rated current (UL)(A) | 20 | Product Type (□□ Terminal Block) | MINI Relay / Branch |
Color | Gray | Rated voltage(V) | 800 | Rated current(A) | 24 |
Voltage (UL Standard)(V) | 600 | Voltage (CSA Standard)(V) | 600 | Current (CSA Standard)(A) | 20 |
Conforming wire | Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding) | Compatible Wire Cross Section(mm2) | 0.08 to 2.5 | Compatible Wire Size(AWG) | 28 to 12 |
Maximum Outer Diameter of Coat(Φ mm) | 3.7 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy