(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Easy wiring with PoE
The color of the light can be freely configured
[Features]
· Can be installed with little wiring using a PoE power supply, even where electrical work is difficult.
· Use 21 colors to flexibly display the state of teh network.
· IP54 construction means it is dust and splash proof (stationary type is IP20), and so can be used in factories with large amounts of moisture and dust.
Part Number
Configured Part Number is shown.
LA6-5DSNWB-POE
Type | Standard | Shape | Circular |
---|---|---|---|
Thickness | Φ 60 | Rated voltage(V) | DC24V |
Steps = N | 5 | Color (top stage) | [Other] Multicolor |
Color (second stage) | [Other] Multicolor | Color (third stage) | [Other] Multicolor |
Color (fourth stage) | [Other] Multicolor | Color (fifth stage) | [Other] Multicolor |
Light Source | LED | Mounting method | [Other] Free-Standing |
Show More | |||
Buzzer (with/without) | Present | Lighting/blinking | Lighting/blinking |
Representative standards | CE / UL | Sound and color | 11 types |
Main body color | Off-white | Specifications | Data transfer I/F: RJ-45 connector, USB micro-B terminal |
Protective structure | IP20 IEC 60529 / IP54 / IP65 | PoE定格電圧 | DC 48 |
Notes | Light color and lighting pattern can be freely configured with editor software | - | - |
Show Less |
Type | Standard | Shape | Circular | Thickness | Φ 60 |
---|---|---|---|---|---|
Rated voltage(V) | DC24V | Steps = N | 5 | Color (top stage) | Multicolor |
Color (second stage) | Multicolor | Color (third stage) | Multicolor | Color (fourth stage) | Multicolor |
Color (fifth stage) | Multicolor | Light Source | LED | Mounting method | Free-Standing |
Buzzer (with/without) | Present | Lighting/blinking | Lighting/blinking | Representative standards | CE / UL |
Sound and color | 11 types | Main body color | Off-white | Specifications | Data transfer I/F: RJ-45 connector, USB micro-B terminal |
Protective structure | IP65 / IP54 / IP20 IEC 60529 | PoE定格電圧 | DC 48 | Notes | Light color and lighting pattern can be freely configured with editor software |
Please check the type/dimensions/specifications of the part LA6-5DSNWB-POE in the Stack Lights - 21 Configurable Colors, LA6-POE Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy