(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ABC Parts (VTK)【1-50 Pieces Per Package】 (Part Numbers)

ABC Parts (VTK)
  • Volume Discount

ABC parts convenient to attach on device, wiring duct and terminal board.
[Features]
・ Suitable to use in various areas and reduce number of assembly man-hour.
・ Material: steel plate. (t=1.6mm)
・ Trivalent chromate plating finish considering environment.
[Applications]
・ Use as volume and attaching board for toggle switch.

Part Number

Configured Part Number is shown.

Part Number
VTK-1
VTK-2
VTK-3
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS
50 Piece(s)Available

10 Days or more

10
1 Piece(s)Available

8 Days or more

10

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-

Loading...

  1. 1

Basic Information

Type Channel / Rail Part Screw specifications Made of steel plate

Additional Products in this Category

Tech Support