(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Multi-channel, KC Type

Multi-channel, KC Type
  • Volume Discount

Perforated C type channel with unlimited applications, including electrical work, piping, air-conditioning work, and switchboards.

[Features]
· Perforated C type channel with unlimited applications, including electrical work, piping, air-conditioning work, and switchboards.

Part Number

Configured Part Number is shown.

Part Number
KC-22S-3C
KC-35-3C
KC-40PB-ZK
Part NumberMinimum order quantityVolume DiscountDays to Ship Material/finishing Length L
(mm)
Height
(mm)
Width
(mm)
Hole size
(mm)
Plate thickness t
(mm)
1 Piece(s)Available

12 Days or more

3C (iron· trivalent)1800112251.2
1 Piece(s)Available

12 Days or more

3C (iron· trivalent)24002035102.0
1 Piece(s)Available

12 Days or more

ZK (galvanized steel)25503040112.0
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Material/finishing Length L
(mm)
Height
(mm)
Width
(mm)
Hole size
(mm)
Plate thickness t
(mm)

Loading...

  1. 1

Basic Information

Type Channel/Rail

Additional Products in this Category

Tech Support