(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Tie, OD Width 3.6 × 150 mm, Maximum Binding Diameter 36 mm, Standard Type【100 Pieces Per Package】 (Part Numbers)

Cable Tie, OD Width 3.6 × 150 mm, Maximum Binding Diameter 36 mm, Standard Type
  • Volume Discount

Cable ties mainly suitable for indoor binding.
[Features]
・ Highly versatile colored type.
・ Cables can be bundled neatly and unnoticeable by using a color that matches the coating color of cable.
・ Different types of cables can be bundled in different colors so as to be identifiable at a glance.
・ Operating Temperature Range: -40 to +80℃。
[Applications]
・ It is used for fixing and bundling cables.

(i)Caution

  • It should be used indoors. Nylon products are easy to break when they dry and the water content decreases, so use them as soon as possible after opening. When storing after opening, the bag should be sealed. Nylon products tend to harden during the cold season, so return to room temperature before use.

Part Number

Configured Part Number is shown.

TRCVR-150OD

Part Number
TRCVR-150OD
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part TRCVR-150OD in the Cable Tie, OD Width 3.6 × 150 mm, Maximum Binding Diameter 36 mm, Standard Type series.

Additional Products in this Category

Tech Support