(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

WDT-5E-Z2 AirGRID Wireless Data Communication System, Transmitter (Part Numbers)

WDT-5E-Z2 AirGRID Wireless Data Communication System, Transmitter

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Enhances device information visibility when added to an existing stacked signal light (our LE type).

[Features]
· Wireless data communication systems can be established simply by incorporating into existing PATLITE signal lamps.
· Data is collected from the signal lights, so data collection is possible regardless of how old or new equipment is and regardless of manufacturer.
· Easy installation by removing the signal light top cap and fixing it with the internal screw.
* One of the signal wires for power supply of the transmitter will be used.
· WD-Z2 is equipped with a new counter function (when counter mode is set).
· Wireless type that achieves easy visualization of production results and progress at low cost.
· The wireless system eliminates wiring routing, drastically reducing the initial installation cost as compared to wired facility construction.
· As protocol of WD series and WD-Z2 series are compatible, data to PC can be managed collectively.

* As the wireless standard is different between the WD and WD-Z2 series, they cannot be used with a transceiver interconnected.

PDF

Part Number

Configured Part Number is shown.

WDT-5E-Z2

 
Part Number
WDT-5E-Z2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Wireless Device Product name Signal light LE type dedicated transmitter Applicable model LE Series
Dimension width(mm) 65 Dimension depth(mm) 65 Dimension height(mm) 38.5
Representative Standard CE

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.