(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Options/Accessories/Other SZ-021

Options/Accessories/Other SZ-021
  • Volume Discount

•Compatible Model: For ⌀ 17.3 pole
•Bracket Shape: Wall mounting bracket

PDF

Part Number

Configured Part Number is shown.

SZ-021

 
Part Number
SZ-021
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days

Loading...

  1. 1

Basic Information

Applicable model For ⌀ 17.3 pole Bracket Shape Wall mounting bracket

Please check the type/dimensions/specifications of the part SZ-021 in the Options/Accessories/Other SZ-021 series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.