(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block Enclosure - JPB Series, Nylon, Waterproof

Terminal Block Enclosure - JPB Series, Nylon, Waterproof
  • Volume Discount

[Features]
· A nylon alloy is used made from a resin material with superior weather and oil resistance.
· Lowering the case-side wall from the terminal portion results in a structure that enables easy wiring.
· A nameplate can be affixed to the flat space on the cover.
· Protection structure IP67.

Part Number

Configured Part Number is shown.

Part Number
JPBS04
JPBS06
Part NumberMinimum order quantityVolume DiscountDays to Ship Width W
(mm)
Height H
(mm)
Number of terminals
(P)
1 Piece(s)Available

8 Days or more

100374
1 Piece(s)Available

8 Days or more

120506

Loading...

  1. 1

Basic Information

Height(mm) 22 Materials Nylon alloy Protection function (environmentally resistant) IP67
Intermediate plate Without Circuit Board Operating ambient temperature(℃) -25 to 80

Additional Products in this Category

Tech Support