(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The 6 series is available with several variants such as high and low lid, transparent and opaque lid. This allows combinations to be made freely.
[Features]
· The new BOXTM Series can be used with myriad diverse applications.
- PBT is used with resin specifications that have excellent oil and chemical resistance (non-transparent type).
· Can be mounted to a DIN 35 mm rail (in the same way as BOXTB).
· Waterproof properties also allow for use in adverse environments (IP65 rating).
· There are many types of open-hole lids for a wide range of uses.
· Multiple variations of covers.
· Uses tall and short types.
· Uses transparent and opaque types of materials.
- Space saving and removable terminal block.
· The terminal block has one screw per terminal and uses a spring-up mechanism. This enables a further 25% space saving in comparison to previous models.
Part Number
Configured Part Number is shown.
BOXTM-61-F0S0-LI
Width W(mm) | 88.5 | Height H(mm) | 60 | Depth D(mm) | 42 |
---|---|---|---|---|---|
Material | Resin | Protection function (environmentally resistant) | IP65 | Intermediate plate | Without Circuit Board |
Usage location | Indoor | Terminal block capacity(A) | 15 | Number of terminal block electrodes(P) | 6 |
Hole(s) added | None | Number of wire inlets, front(Opening) | 0 | Number of wire inlets, side(Opening) | 0 |
Lid, height | Low | Lid, Material | Opaque |
Please check the type/dimensions/specifications of the part BOXTM-61-F0S0-LI in the Terminal Block Enclosure - BOXTM-6 Series, Resin series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy