(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Category 7 LAN Cable (20 m / Navy Blue) (Part Numbers)

Category 7 LAN Cable (20 m / Navy Blue)
  • Volume Discount

Category 7 LAN cable preventing errors with superior transmission properties. (20 m / Navy Blue)
[Features]
・ It fully supports 10GBASE (10 Gbps).
・ Designed to prevent external radio interference and achieve high-speed transmission.
・ Featuring a gold-plated shield plug.

Part Number

Configured Part Number is shown.

KB-T7-20NVN

Part Number
KB-T7-20NVN
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part KB-T7-20NVN in the Category 7 LAN Cable (20 m / Navy Blue) series.

Additional Products in this Category

Tech Support