(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

IE-Line V04 Connector Series

Part Number

Configured Part Number is shown.

1963180000

 
Part Number
1963180000
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Type Connector (set) Conforming cable Single wire Color Gray
Standard CE / Waterproof/drip-proof Model IE-PS-V04P-RJ45-TH Features Plug-in connector
Insert and housing RJ45 crimp + Push Pull V 04 plastic Bending Protection None Anti-kink None
Dimension length(mm) 65 Dimension width(mm) 135 Dimension thickness(mm) 340

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.