(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Cable Glands - Nylon 6 + 25% Glass

Cable Glands - Nylon 6 + 25% Glass
  • Volume Discount

[Product Specifications]
・Material-Body: Nylon 6, Lock nut: Nylon 6+ Glass 25%
・Service temperature range--25 to 100℃
・Cable OD (mm)-3.5 to 10
・Screw nominal-PG11
・Mounting hole dia. (mm)-19.0
・Qty. per unit-1

Part Number

Configured Part Number is shown.

EA948HB-143

Part Number
EA948HB-143
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948HB-143 in the Cable Glands - Nylon 6 + 25% Glass series.

Additional Products in this Category

Tech Support