(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Cable Glands - SC Lock, Flame Retardant, SCT Series, Polyamide

Cable Glands - SC Lock, Flame Retardant, SCT Series, Polyamide
  • Volume Discount

Uses polyamides with excellent mechanical strength.

[Features]
Uses polyamides (UL-certified materials) that have excellent flame-retardant properties and mechanical strength.
Provides a sense of reliable tightening, making it possible to compensate for a wide range of cable outer diameters.
Ensures the IP67 waterproof structure in the same way as with conventional series.
(File No. E319359), UL-certified products.

Part Number

Configured Part Number is shown.

Part Number
SCT-10
SCT-14
SCT-18
SCT-20
SCT-22
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter Of Cable Used Screw Size Applicable cable external shape (minimum)
(mm)
Applicable cable external shape (maximum)
(mm)
Screw Outer diameter
(mm)
Internal diameter
(mm)
1 Piece(s)Available

6 Days or more

Φ6.5~10.5G(PF) 3/8"6.510.5G3/82711
1 Piece(s)Available

6 Days or more

Φ10.5~14.5G(PF) 1/2"10.514.5G1/2 / CTG1628.515
1 Piece(s)Available

8 Days or more

Φ14.5~18.5G(PF) 3/4"14.518.5G3/4 / CTG2234.519.5
1 Piece(s)Available

8 Days or more

Φ16.0~20.0G(PF) 3/4"1620G3/4 / CTG2234.521
1 Piece(s)Available

8 Days or more

Φ18.5~22.5G(PF) 1"18.522.5G1 / CTG2842.523

Loading...

  1. 1

Basic Information

Shape Integrated Type Screw Standard G (PF) Thread Material Resin
Color Grey Protection Function (Environmental Resistance) Waterproof / Flame Retardance Representative Standard UL / ROHS
Type Cable Gland Material Polyamide Color Gray

Additional Products in this Category

Tech Support