(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Glands - Bushing, Resin【5 Pieces Per Package】

Cable Glands - Bushing, Resin
  • Volume Discount

[Product Specifications]
・Material-phenolic resin
・Thread size(mm)-25
・ID.(mm)-20
・Qty. per unit-5 pcs

Part Number

Configured Part Number is shown.

EA948HJ-25

  • Order Qty.

     Pkg. (5 pc(s). included)

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Part Number
EA948HJ-25
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship
  1. 1

Please check the type/dimensions/specifications of the part EA948HJ-25 in the Cable Glands - Bushing, Resin series.

Additional Products in this Category

Tech Support