(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Clips - Polypropylene, 7 to 10 mm

Cable Clips - Polypropylene, 7 to 10 mm
  • Volume Discount

[Product Specifications]
・Material-Polypropylene
・For the wood screws, see page 1149 and above.
・Cable dia.…7 to 10mm
・Wood screw…3.5mm
・Qty. / unit…10 pcs

Part Number

Configured Part Number is shown.

EA947FW-7A

Part Number
EA947FW-7A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support