(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DC-DC Converter (Part Numbers)

DC-DC Converter
  • Volume Discount

[Product Specifications]
・Input voltage-18 to 32 VDC
・Output voltage-13.8VDC±5%
・Output current-5A
・Dim.-73(W) x 76(D) x 35(H)mm
・Weight-320g
・Independent use such as for armature use wireless application is recommended.
・Switching type, of which ON/OFF is controlled with IC automatically.

Part Number

Configured Part Number is shown.

EA812JK-22

Part Number
EA812JK-22
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support