(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

24VDC-12VDC Converter

24VDC-12VDC Converter
  • Volume Discount

[Product Specifications]
・Input Voltage …DC20V~60V
・Output Voltage …DC13.8V±5%
・Max. Output Current …3A
・Nothing Load Electric current …5mA or Less
・Operation Temperature …-10℃~50℃
・Between Hole Dia. …52(W)×56(H)mm
・Hole Dia. …Dia 5mm
・size …72(W)×35(D)×75(H)mm
・Battery ,Fork lift ,Golf Cart Special Vehicle Suitable .
・For DC48V Electric Fork lift from DC12V Conversion Converter .
・Back Monitor ,Led Light ,signal Light etc. Electrical installment Goods Connection .

Part Number

Configured Part Number is shown.

EA812JK-30

Part Number
EA812JK-30
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support