(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Manufactured by Tyco Electronics AMP (presently: TE). Vibration resistant housing thanks to a locking mechanism for after binding. 1 pack contains 20 pieces.
Part Number
Configured Part Number is shown.
Model Number | Number of Cores | Counterpart Connector Model Number | Weight (g) |
Plug Housing | |||
1-480349-0-20P | 1 | 1-480351-0-20P | 0.6 |
1-480318-0-20P | 2 | 1-480319-0-20P | 1.1 |
1-480303-0-20P | 3 | 1-480305-0-20P | 1.6 |
1-480424-0-20P | 4 | 1-480426-0-20P | 2.3 |
1-480270-0-20P | 6 | 1-480340-0-20P | 4.3 |
1-480283-0-20P | 8 | 1-480345-0-20P | 5.1 |
1-480285-0-20P | 10 | 1-480339-0-20P | 5.8 |
Part Number |
---|
1-480303-0-20P |
1-480424-0-20P |
Loading...
Features
● Commercial MATE-N-LOK Connectors are compact, lightweight nylon connectors with excellent impact and vibration resistance. They are widely used in applications such as home appliances, office machinery, motor vehicles, FA machinery and other electronic devices.Compatible Wire Size
AWG | Conductor Section Area mm2 | Sheath Outer Diameter φ (mm) | |
---|---|---|---|
Size | 24 ~ 14 | 0.2 ~ 2.27 | 1.9 ~ 3.3 |
Specifications
Item | Contents |
---|---|
Rated Current | See table below |
Rated Voltage | 250 VAC or less |
Peak Voltage | 1,500 VAC / 1 minute |
Insulation Resistance | 500 MΩ or more |
Contact Resistance | See table below |
Operating Temperature Range | +105°C or less |
Thermal Shock | -55°C ~ +85°C |
Temperature / Humidity Cycling | 10°C ~ 65°C by 90 ~ 95 RH |
Corrosion | 5% by 48 Hours (Salt Mist) |
Vibration | 1.52 mm for all processes 10 - 55 - 10 |
Physical Impact | 18 shocks, 50 Gs sawtooth in 10 milliseconds |
Durability | Coupling and Detaching 50 Times |
Allowable Current and Contact Resistance
Wire Size (AWG) |
Allowable Current (A) |
Contact Resistance (mΩ or less) |
---|---|---|
24 | 1.5 | 3.50 |
22 | 3 | 3.50 |
20 | 4.5 | 3.00 |
18 | 6 | 3.00 |
16 | 8 | 2.75 |
14 | 10 | 2.75 |
Material / Finish
Item | Materials | Finish |
---|---|---|
Housing | Nylon | UL94V-2 (Natural Color) |
Contact | Brass | Tin-plated |
Connector / Wire Selection Guidelines
● The thicker the wire, the less the current is reduced due to internal resistance, allowing higher current to be supported. Moreover, because the resistance is decreased by using a thick wire, it's possible to reduce the generation of heat. In addition, the wire also has a role in expelling heat from inside the connector.About Coupling
Series Model | Commercial MATE-N-LOK | Applicable pin/contact | Female (Socket) | Application | Cable-to-cable |
---|---|---|---|---|---|
Allowable Current(A) | 10 | Allowable Voltage(V) | 250 | Wire connection method | Crimping |
Connection direction | Straight | IP Rating | N/A | Representative standards | UL / CSA |
Detaching Method | Others |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy