(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector "Jaw Connector"【6-10 Pieces Per Package】

Connector "Jaw Connector"
  • Volume Discount

[Features]
- Connected wires securely simply by snapping closed with pliers.
- Wires do not need to be peeled.
- Two or more contact points ensure no contact failures.
- Dust-proofing and rain proof. (IP33 level)
[Use]
- For connecting and branching wires for power supplies, networking, and signals.

Part Number

Configured Part Number is shown.

Part Number
EC-DI1
EC-DI2
EC-I1
EC-I2
EC-I3
EC-T1
EC-T2
EC-T3
EC-T21
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Allowable Current
(A)
Applicable wire (AWG) Applicable wire cross section
(mm2)
Connection type JAN code Order code

6 Pieces Per Package

1 Pack(s)Available

9 Days or more

327 to 200.2 to 0.5I type connection x 24931442663088479-7485

6 Pieces Per Package

1 Pack(s)Available

8 Days or more

1019 to 170.75I type connection x 24931442663095479-7493

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

327 to 200.2 to 0.5I-type wiring connection4931442663019479-7507

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1019 to 170.75I-type wiring connection4931442663026479-7515

6 Pieces Per Package

1 Pack(s)Available

8 Days or more

1516 to 141.5I-type wiring connection4931442663033479-7523

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

327 to 200.2 to 0.5T-type branch4931442663040479-7531

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1019 to 170.75T-type branch4931442663057479-7540

6 Pieces Per Package

1 Pack(s)Available

8 Days or more

1516 to 141.5T-type branch4931442663064479-7566

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

319 to 17, 27 to 200.75, 0.2 to 0.5T-type branch + diameter changes4931442663071479-7558

Loading...

  1. 1

Basic Information

Connector Shape Others Allowable Voltage(V) 600

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.