(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Tie Cutter (Part Numbers)

Cable Tie Cutter
  • Volume Discount

[Features]
- For smoothly cutting and unlocking bound cable ties.
[Use]
- Ideal for cutting cable ties.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

PIN.008

 
Part Number
PIN.008
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Total length(mm) 145 Width(mm) 50 Color Green (handle)
Trusco cord 767-0192

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.