(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable tie " SELFIT"【20-100 Pieces Per Package】 (Part Numbers)

Cable tie " SELFIT"
  • Volume Discount

[Features]
- High-quality cable ties suitable for indoor bundling.
[Use]
- For retaining and bundling wires and cables.

Part Number

Configured Part Number is shown.

SEL.2.142

Part Number
SEL.2.142
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Band Diameter
(mm)
Total length
(mm)
Width
(mm)
Color Thickness
(mm)
Pull strength
(N)
Minimum band diameter
(mm)
JAN code Trusco cord

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1605509White1.93800208014748305374767-0541

Loading...

  1. 1

Basic Information

Specification environment Indoor use Operating temperature range(℃) -25 to 60 Notes REACH, EN62275, UL62275, IEC60092-101, AS23190 conforming products

Please check the type/dimensions/specifications of the part SEL.2.142 in the Cable tie " SELFIT" series.

Products like this...

Part Number
SEL.2.143
SEL.2.144
SEL.2.201
SEL.2.202
SEL.2.203
SEL.2.204
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Band Diameter
(mm)
Total length
(mm)
Width
(mm)
Color Thickness
(mm)
Pull strength
(N)
Minimum band diameter
(mm)
JAN code Trusco cord

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2357809White2.04800208014748305381767-0559

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1184309White1.92800208014748305398767-0567

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

16752.5White1.111028014748300256767-0605

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

241002.5White1.0811028014748300263767-0613

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

351352.5White1.1711028014748300232767-0621

100 Pieces Per Package

1 Pack(s)Available

11 Days or more

401602.5White1.1111028014748301024767-0630

Additional Products in this Category

Tech Support