(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Glands - Packing Type, for Hazardous Environments (Part Numbers)

Cable Glands - Packing Type, for Hazardous Environments
  • Volume Discount

[Features]
- Can be used in Class 1 and Class 2 hazardous locations.
[Use]
- Metal fitting for pulling cable into terminal boxes, gauges, etc.

PDF

Part Number

Configured Part Number is shown.

SBM-28B-3

 
Part Number
SBM-28B-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter Of Cable Used Screw Size Conforming cable range Dimensions N
(mm)
Dimension D
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension S1
(mm)
Dimension S2
(mm)
Dimension L
(mm)
JAN code Trusco cord
1 Piece(s)Available

8 Days or more

Φ17~18mmG(PF) 1"16 to 20PF1214046.220171114571187860306281-3513

Loading...

  1. 1

Basic Information

Shape Cable Gland Type Screw Standard G (PF) Thread Material Metal
Color Silver Gray Protection Function (Environmental Resistance) Waterproof / Explosion-Proof Type Cable Gland
Structure Standard d2G4

Please check the type/dimensions/specifications of the part SBM-28B-3 in the Cable Glands - Packing Type, for Hazardous Environments series.

Products like this...

Part Number
SBM-22B
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter Of Cable Used Screw Size Conforming cable range Dimensions N
(mm)
Dimension D
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension S1
(mm)
Dimension S2
(mm)
Dimension L
(mm)
JAN code Trusco cord
1 Piece(s)Available

8 Days or more

Φ13~14mmG(PF) 3/4"12 to 16PF3/4173338.11813974571187860290281-3505

Additional Products in this Category

Tech Support