(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Usage]
- Use on aluminum DIN rails produced by Shinohara Electric.
[Features]
- Main body is lighter than conventional parts, making it even more portable than before. (Conventional part mass: 4.8 kg)
- Includes a carrying case, making transport easy around the workplace.
- Manually operated, ensuring it is quiet and doesn't require a power supply. No material is ever lost when cutting.
[Mass]
- Main body mass: 1.5 kg / Total mass: 2.6 kg
[Dimensions]
- 330 mm x 150 mm x 50 mm (with handle closed)
Part Number
Configured Part Number is shown.
LHC-P1
Features | Manual | Dimensions(mm) | 330 x 150 x 50 (closed handle condition) |
---|---|---|---|
Accessories | Carrying case/hexagonal wrench for adjusting screw/wrench for long nut/file/operating manual | Main unit mass(g) | 1.5k |
RoHS | 10 | - | - |
Features | Manual | Dimensions(mm) | 330 x 150 x 50 (closed handle condition) | Accessories | Carrying case/hexagonal wrench for adjusting screw/wrench for long nut/file/operating manual |
---|---|---|---|---|---|
Main unit mass(g) | 1.5k |
Please check the type/dimensions/specifications of the part LHC-P1 in the Portable DIN Rail Cutter series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy