(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Earthquake Resistant CE, UL,
Application/Application
• Wiring to Internal and External Electrical Equipment
Wiring to Internal and External Electrical Equipment
• Wiring in Oil Environments
Wiring in Oil Environments
• Wiring to Locations Requiring Noise Resistance (Shielded Type: CE-531XXSB)
Wiring to Locations Requiring Noise Resistance (Shielded Type: CE-531XXSB)
Features
• Global-Standard Cables Designed to CE & CCC (2.5 mm2 or Less) & UL/cUL &
Global-Standard Cables designed to CE & CCC (2.5 mm2 or Less) & UL/cUL &
• Noise Resistance (Shielded Type: CE-531XXSB)
Noise Resistance (Shielded Type: CE-531XXSB)
• Low Transfer Impedance (250m Ω /m or Less at 30MHz) (Shielded Type: CE-531XXSB)
Low Transfer Impedance (250m Ω /m or Less at 30MHz) (Shielded Type: CE-531XXSB)
• Oil Resistance, Heat Resistance (105°C), Flexible, and Movable
Oil Resistance, Heat resistance (105°C) Flexible, and Movable
• Fine Conductor
Fine Conductor
Temperature Range
• Fixed: -30 to 90°C*
* If you use it at temperature less than 0°C, you should be careful of shocks, flexure, vibration and so on.
If you use it at temperature less than 0°C, you should be careful about shocks,
flexure, vibration and so on.
Bending Radius
• Fixed: Recommended 4 Times or More the Cable Diameter
Fixed: 4 Times or More the Cable Diameter
• Conformity
Part Number
Configured Part Number is shown.
CE531X-6X0.5SQ-1
Total length(m) | 1 | Conductor cross section(mm2) | 0.5 | AWG size(AWG) | 20 |
---|---|---|---|---|---|
Number of cores(Core) | 6 | Finished outer diameter(mm) | 8.8 | Rated voltage 1 | 300 V (CE/CCC), 500 V (CE/CCC), 600 V (UL/cUL) |
Shield | None | Properties | Oil resistance / Heat resistance | Representative standards | UL / CE / CSA(c-UL) / CCC |
Sheath (outer coating) color | Light gray | Sheath (outer coating) material | Oil-resistant/heat-resistant vinyl compound | Insulation body materials | Heat-resistant vinyl blend |
Power supply/signal | For power supply | Allowable Current(A) | 7 | Conductor resistance(20°C Ω/km) | 39.0 or less |
Insulation resistance(20°C MΩ km) | 50 or more | Conductor configuration | 48/0.12 | Notes | Other certification standards: EAC, DEMKO |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy