(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hook-Up Wires - Single Core, UL 1571, 300V

Hook-Up Wires - Single Core, UL 1571, 300V

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Robust and economical wires designed for general internal wiring of low-voltage electrical equipment. Designed to meet the engineering needs of Class 2 circuits, and a variety of other applications requiring small diameter wires.

[Features]

•Irradiated Crosslinked Vinyl jacket to insulate and protect the wire
•Tinned copper conductor wire
•Excellent heat resistance up to 80°C
•Wire thickness ranges from 24 AWG to 30 AWG
•Finished product as thin as 0.7 mm
•6 colors to choose from
•Select lengths up to 3,050 m (10,000 ft)

  • ULAWM
  • Strand Wire
  • 30 V

· Be careful not to confuse total length and quantity when ordering.
· Product does not melt under the heat of a soldering iron, which allows for easy device wiring.
· This product is compatible with UL Traceability Program / Processed Wire. (c-UL is not compatible)

Part Number

Configured Part Number is shown.

UL1571-28-BE-3050

Specifications

UL1571 30 V UL Supported:Related Image

Model NumberAWG Size
UL157130* (0.05mm2)
28* (0.08mm2)
26* (0.12mm2)
24* (0.2mm2)
* (~ mm²) is to be used only as an estimated section area. Refer to the comparison table on >>Clisk here for details.


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.

More Information

Operating Temperature Range0 ~ 80°C
Standard AcquiredULAWM1571
Bending RadiusFinished Outer Diameter x 8 (Fixed Part)
 
Model NumberAWG SizeColorTotal Length
(m)
ConductorVinyl
Insulator Thickness
(mm)
Finished Outer Diameter
Approx. (mm)
Electrical PropertiesApproximate Weight
(kg / km)
Structure
(Strands / mm)
Outer Diameter
(mm)
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Test Voltage
V / Min
Allowable Current
A (30 °C)
UL157130* (0.05mm2)W (White)
BK (Black)
R (Red)
BE (Blue)
Y (Yellow)
GN (Green)
10
/
50
/
100

(1 Roll)
7/0.1020.30.20.735410AC5001.91.0
28* (0.08mm2)7/0.1270.380.250.882232.71.5
26* (0.12mm2)7/0.160.480.250.981393.62.1
24* (0.2mm2)11/0.160.610.251.1189.84.83.0
* (~ mm²) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details.
* (1 roll) is different depending on size. Refer to the unit price field.
* For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
* Allowable current is to be used only as a reference value and is not guaranteed.

UL1571 30 V UL Supported:Related Image

Structure Outline
ConductorTin Plated Annealed Copper Stranded Wire
InsulatorIrradiated Crosslinking Vinyl

Current Reduction Factor
Ambient Temperature (°C)3040506070
Current Reduction Factor1.000.890.770.630.44
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) AWG30: Allowable current value when the ambient temperature is 40 °C
2.19 x 0.89 = 1.95 (A)

Package Type
Vinyl Bag: The wires are wound into a bundle and tied with rope or vinyl string and then packed in a vinyl bag.
Case: The wires are wound into a bundle and tied with string etc., and packed in a case (cardboard box).
Model NumberAWG Size1 Roll100m50m10m
UL157130* (0.05mm2)P-5 BobbinVinyl Bag (Case)Vinyl Bag (Case)Vinyl Bag (Case)
28* (0.08mm2)P-30K BobbinVinyl Bag (Case)Vinyl Bag (Case)Vinyl Bag (Case)
26* (0.12mm2)P-30K BobbinVinyl Bag (Case)Vinyl Bag (Case)Vinyl Bag (Case)
24* (0.2mm2)Vinyl Bag (Case)Vinyl Bag (Case)Vinyl Bag (Case)Vinyl Bag (Case)
* (~ mm²) is to be used only as an estimated section area. Refer to the comparison table on >>Clisk here for  details.
* Length of 1 roll is different depending on size.
* Bobbin dimension (barrel width x diameter) P-5 (90 x 160) P-30K (130 x 300)
Part Number
UL1571-28-BE-3050
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

Quote

Loading...

  1. 1

Basic Information

Total length(m) 3050 Conductor cross section(mm2) 0.08 AWG size(AWG) 28
Number of cores(Core) 1 Finished outer diameter(mm) 0.88 Rated voltage For Weak Current Circuit
Shield N/A Representative standards UL Sheath (outer coating) color Green / Yellow
Sheath (outer coating) material PVC

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.