(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Cables - Internal Wiring, UE/SSX84 LF, 600V (Part Numbers)

Power Cables - Internal Wiring, UE/SSX84 LF, 600V

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
 • Dual UL and cUL. (Category: AVLV2, AVLV8)
 • UL VW-1 and cUL FT1 flame-retardancy compliant.
 • Uses vinyl with excellent flexibility.
 • Since the conductor is finely stranded, it has excellent flexibility and pliability.
 • CE Marking Conformity Declaration Product (TUV certified product). (TUV Certificate No. J9950730)
 • UE/SSX84 offers the ideal wiring for locations where electric wire hardness poses a problem, such as when fixing wiring, or in locations where R cannot be obtained etc.
 • (Note 1. Per CSA standards, cannot be used for power supplies).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UE/SSX84-LF-1/0AWG-G/Y-1
UE/SSX84-LF-1/0AWG-G/Y-2
UE/SSX84-LF-1/0AWG-G/Y-3
UE/SSX84-LF-1/0AWG-G/Y-4
UE/SSX84-LF-1/0AWG-G/Y-5
UE/SSX84-LF-1/0AWG-G/Y-6
UE/SSX84-LF-1/0AWG-G/Y-7
UE/SSX84-LF-1/0AWG-G/Y-8
UE/SSX84-LF-1/0AWG-G/Y-9
UE/SSX84-LF-1/0AWG-G/Y-10
UE/SSX84-LF-1/0AWG-G/Y-11
UE/SSX84-LF-1/0AWG-G/Y-12
UE/SSX84-LF-1/0AWG-G/Y-13
UE/SSX84-LF-1/0AWG-G/Y-14
UE/SSX84-LF-1/0AWG-G/Y-15
UE/SSX84-LF-1/0AWG-G/Y-16
UE/SSX84-LF-1/0AWG-G/Y-17
UE/SSX84-LF-1/0AWG-G/Y-18
UE/SSX84-LF-1/0AWG-G/Y-19
UE/SSX84-LF-1/0AWG-G/Y-20
UE/SSX84-LF-1/0AWG-G/Y-21
UE/SSX84-LF-1/0AWG-G/Y-22
UE/SSX84-LF-1/0AWG-G/Y-23
UE/SSX84-LF-1/0AWG-G/Y-24
UE/SSX84-LF-1/0AWG-G/Y-25
UE/SSX84-LF-1/0AWG-G/Y-26
UE/SSX84-LF-1/0AWG-G/Y-27
UE/SSX84-LF-1/0AWG-G/Y-28
UE/SSX84-LF-1/0AWG-G/Y-29
UE/SSX84-LF-1/0AWG-G/Y-30
UE/SSX84-LF-1/0AWG-G/Y-31
UE/SSX84-LF-1/0AWG-G/Y-32
UE/SSX84-LF-1/0AWG-G/Y-33
UE/SSX84-LF-1/0AWG-G/Y-34
UE/SSX84-LF-1/0AWG-G/Y-35
UE/SSX84-LF-1/0AWG-G/Y-36
UE/SSX84-LF-1/0AWG-G/Y-37
UE/SSX84-LF-1/0AWG-G/Y-38
UE/SSX84-LF-1/0AWG-G/Y-39
UE/SSX84-LF-1/0AWG-G/Y-40
UE/SSX84-LF-1/0AWG-G/Y-41
UE/SSX84-LF-1/0AWG-G/Y-42
UE/SSX84-LF-1/0AWG-G/Y-43
UE/SSX84-LF-1/0AWG-G/Y-44
UE/SSX84-LF-1/0AWG-G/Y-45
UE/SSX84-LF-1/0AWG-G/Y-46
UE/SSX84-LF-1/0AWG-G/Y-47
UE/SSX84-LF-1/0AWG-G/Y-48
UE/SSX84-LF-1/0AWG-G/Y-49
UE/SSX84-LF-1/0AWG-G/Y-50
UE/SSX84-LF-1/0AWG-G/Y-51
UE/SSX84-LF-1/0AWG-G/Y-52
UE/SSX84-LF-1/0AWG-G/Y-53
UE/SSX84-LF-1/0AWG-G/Y-54
UE/SSX84-LF-1/0AWG-G/Y-55
UE/SSX84-LF-1/0AWG-G/Y-56
UE/SSX84-LF-1/0AWG-G/Y-57
UE/SSX84-LF-1/0AWG-G/Y-58
UE/SSX84-LF-1/0AWG-G/Y-59
UE/SSX84-LF-1/0AWG-G/Y-60
UE/SSX84-LF-1/0AWG-G/Y-61
UE/SSX84-LF-1/0AWG-G/Y-62
UE/SSX84-LF-1/0AWG-G/Y-63
UE/SSX84-LF-1/0AWG-G/Y-64
UE/SSX84-LF-1/0AWG-G/Y-65
UE/SSX84-LF-1/0AWG-G/Y-66
UE/SSX84-LF-1/0AWG-G/Y-67
UE/SSX84-LF-1/0AWG-G/Y-68
UE/SSX84-LF-1/0AWG-G/Y-69
UE/SSX84-LF-1/0AWG-G/Y-70
UE/SSX84-LF-1/0AWG-G/Y-71
UE/SSX84-LF-1/0AWG-G/Y-72
UE/SSX84-LF-1AWG-G/Y-1
UE/SSX84-LF-1AWG-G/Y-2
UE/SSX84-LF-1AWG-G/Y-3
UE/SSX84-LF-1AWG-G/Y-4
UE/SSX84-LF-1AWG-G/Y-5
UE/SSX84-LF-1AWG-G/Y-6
UE/SSX84-LF-1AWG-G/Y-7
UE/SSX84-LF-1AWG-G/Y-8
UE/SSX84-LF-1AWG-G/Y-9
UE/SSX84-LF-1AWG-G/Y-10
UE/SSX84-LF-1AWG-G/Y-11
UE/SSX84-LF-1AWG-G/Y-12
UE/SSX84-LF-1AWG-G/Y-13
UE/SSX84-LF-1AWG-G/Y-14
UE/SSX84-LF-1AWG-G/Y-15
UE/SSX84-LF-1AWG-G/Y-16
UE/SSX84-LF-1AWG-G/Y-17
UE/SSX84-LF-1AWG-G/Y-18
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Finished outer diameter
(mm)
Allowable Current
(A)
1 Piece(s)Available

11 Days or more

10153.41/011.2310(240)
1 Piece(s)Available

11 Days or more

10253.41/011.2310(240)
1 Piece(s)Available

11 Days or more

10353.41/011.2310(240)
1 Piece(s)Available

11 Days or more

10453.41/011.2310(240)
1 Piece(s)Available

11 Days or more

10553.41/011.2310(240)
1 Piece(s)Available

11 Days or more

10653.41/011.2310(240)
1 Piece(s)Available

11 Days or more

10753.41/011.2310(240)
1 Piece(s)Available

11 Days or more

10853.41/011.2310(240)
1 Piece(s)Available

11 Days or more

10953.41/011.2310(240)
1 Piece(s)Available

11 Days or more

101053.41/011.2310(240)
1 Piece(s)Available

11 Days or more

101153.41/011.2310(240)
1 Piece(s)Available

11 Days or more

101253.41/011.2310(240)
1 Piece(s)Available

11 Days or more

101353.41/011.2310(240)
1 Piece(s)Available

11 Days or more

101453.41/011.2310(240)
1 Piece(s)Available

11 Days or more

101553.41/011.2310(240)
1 Piece(s)Available

11 Days or more

101653.41/011.2310(240)
1 Piece(s)Available

11 Days or more

101753.41/011.2310(240)
1 Piece(s)Available

11 Days or more

101853.41/011.2310(240)
1 Piece(s)Available

11 Days or more

101953.41/011.2310(240)
1 Piece(s)Available

11 Days or more

102053.41/011.2310(240)
1 Piece(s)Available

11 Days or more

102153.41/011.2310(240)
1 Piece(s)Available

11 Days or more

102253.41/011.2310(240)
1 Piece(s)Available

11 Days or more

102353.41/011.2310(240)
1 Piece(s)Available

11 Days or more

102453.41/011.2310(240)
1 Piece(s)Available

11 Days or more

102553.41/011.2310(240)
1 Piece(s)Available

11 Days or more

102653.41/011.2310(240)
1 Piece(s)Available

11 Days or more

102753.41/011.2310(240)
1 Piece(s)Available

11 Days or more

102853.41/011.2310(240)
1 Piece(s)Available

11 Days or more

102953.41/011.2310(240)
1 Piece(s)Available

11 Days or more

103053.41/011.2310(240)
1 Piece(s)Available

11 Days or more

103153.41/011.2310(240)
1 Piece(s)Available

11 Days or more

103253.41/011.2310(240)
1 Piece(s)Available

11 Days or more

103353.41/011.2310(240)
1 Piece(s)Available

11 Days or more

103453.41/011.2310(240)
1 Piece(s)Available

11 Days or more

103553.41/011.2310(240)
1 Piece(s)Available

11 Days or more

103653.41/011.2310(240)
1 Piece(s)Available

11 Days or more

103753.41/011.2310(240)
1 Piece(s)Available

11 Days or more

103853.41/011.2310(240)
1 Piece(s)Available

11 Days or more

103953.41/011.2310(240)
1 Piece(s)Available

11 Days or more

104053.41/011.2310(240)
1 Piece(s)Available

11 Days or more

104153.41/011.2310(240)
1 Piece(s)Available

11 Days or more

104253.41/011.2310(240)
1 Piece(s)Available

11 Days or more

104353.41/011.2310(240)
1 Piece(s)Available

11 Days or more

104453.41/011.2310(240)
1 Piece(s)Available

11 Days or more

104553.41/011.2310(240)
1 Piece(s)Available

11 Days or more

104653.41/011.2310(240)
1 Piece(s)Available

11 Days or more

104753.41/011.2310(240)
1 Piece(s)Available

11 Days or more

104853.41/011.2310(240)
1 Piece(s)Available

11 Days or more

104953.41/011.2310(240)
1 Piece(s)Available

11 Days or more

105053.41/011.2310(240)
1 Piece(s)Available

11 Days or more

105153.41/011.2310(240)
1 Piece(s)Available

11 Days or more

105253.41/011.2310(240)
1 Piece(s)Available

11 Days or more

105353.41/011.2310(240)
1 Piece(s)Available

11 Days or more

105453.41/011.2310(240)
1 Piece(s)Available

11 Days or more

105553.41/011.2310(240)
1 Piece(s)Available

11 Days or more

105653.41/011.2310(240)
1 Piece(s)Available

11 Days or more

105753.41/011.2310(240)
1 Piece(s)Available

11 Days or more

105853.41/011.2310(240)
1 Piece(s)Available

11 Days or more

105953.41/011.2310(240)
1 Piece(s)Available

11 Days or more

106053.41/011.2310(240)
1 Piece(s)Available

11 Days or more

106153.41/011.2310(240)
1 Piece(s)Available

11 Days or more

106253.41/011.2310(240)
1 Piece(s)Available

11 Days or more

106353.41/011.2310(240)
1 Piece(s)Available

11 Days or more

106453.41/011.2310(240)
1 Piece(s)Available

11 Days or more

106553.41/011.2310(240)
1 Piece(s)Available

11 Days or more

106653.41/011.2310(240)
1 Piece(s)Available

11 Days or more

106753.41/011.2310(240)
1 Piece(s)Available

11 Days or more

106853.41/011.2310(240)
1 Piece(s)Available

11 Days or more

106953.41/011.2310(240)
1 Piece(s)Available

11 Days or more

107053.41/011.2310(240)
1 Piece(s)Available

11 Days or more

107153.41/011.2310(240)
1 Piece(s)Available

11 Days or more

107253.41/011.2310(240)
1 Piece(s)Available

11 Days or more

10142.419.7260(210)
1 Piece(s)Available

11 Days or more

10242.419.7260(210)
1 Piece(s)Available

11 Days or more

10342.419.7260(210)
1 Piece(s)Available

11 Days or more

10442.419.7260(210)
1 Piece(s)Available

11 Days or more

10542.419.7260(210)
1 Piece(s)Available

11 Days or more

10642.419.7260(210)
1 Piece(s)Available

11 Days or more

10742.419.7260(210)
1 Piece(s)Available

11 Days or more

10842.419.7260(210)
1 Piece(s)Available

11 Days or more

10942.419.7260(210)
1 Piece(s)Available

11 Days or more

101042.419.7260(210)
1 Piece(s)Available

11 Days or more

101142.419.7260(210)
1 Piece(s)Available

11 Days or more

101242.419.7260(210)
1 Piece(s)Available

11 Days or more

101342.419.7260(210)
1 Piece(s)Available

11 Days or more

101442.419.7260(210)
1 Piece(s)Available

11 Days or more

101542.419.7260(210)
1 Piece(s)Available

11 Days or more

101642.419.7260(210)
1 Piece(s)Available

11 Days or more

101742.419.7260(210)
1 Piece(s)Available

11 Days or more

101842.419.7260(210)

Loading...

Basic Information

Number of cores(Core) 1 Rated voltage 600 V (UL/cUL/PSE), 450 V/750 V (TUV/CE) Shield None
Sheath Characteristic Heat resistance Representative standards PSE / UL / CE / CSA(c-UL) Ground wire None
Power supply/signal Dual use Notes The allowable current value in the ( ) is a reference value used for moving.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.