(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
European Rating 300 / 500 V CE Compatible Power Supply Cable
· Rated Voltage 0.5 - 2.5 mm2 U0: 300V/U: 500V
< Operating Temperature Range>
Bent: -5°C - 70°C At rest: -30°C - 80°C
< Compliant Standard>
Conductor : VDE0295 (IEC228) Class 5
Core / Sheath : VDE0245/0281
Conductor Identification : VDE0293
· Be careful not to confuse specified length and quantity when ordering.
· Not oil-resistant.
* All unit prices are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.
Electrical Appliance and Material Safety Law certificate is not obtained.
Part Number
Configured Part Number is shown.
Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
Model Number | Section Area (mm2) |
Number of Cores |
OE110 | 0.5 | 2 |
3 | ||
4 | ||
5 | ||
7 | ||
12 | ||
0.75 | 2 | |
3 | ||
4 | ||
5 | ||
7 | ||
12 | ||
1.0 | 2 | |
3 | ||
4 | ||
5 | ||
7 | ||
12 | ||
1.5 | 2 | |
3 | ||
4 | ||
5 | ||
7 | ||
12 | ||
2.5 | 2 | |
3 | ||
4 | ||
5 | ||
7 | ||
12 |
Specifications
* Conductor configuration may change without prior notice.
Model Number | Section Area (mm2) | Number of Cores | AWG Estimated Size *1 |
Twisted Structure (See Figure) |
Number of Wire Cores |
Finished Outer Diameter (mm) * 4 |
Approximate Mass kg/km |
Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) |
Sheath | Specification | |||||||
Allowable Current A (30°C)* 2 |
Conductor Resistance Ω / km (20°C) |
Insulation Properties MΩkm (20°C) |
Maximum Voltage V / Min |
Structure Strands / mm |
Outer Diameter Approx. (mm) |
Plating *3 | Thickness (mm) |
Material *3 | Thickness (mm) |
Material *3 | ||||||||||
OE110 | 0.5 | 2 | 20 | Core / Layer Stranding | 2 | 4.8 | 35 | 9 | 39 | Above 20 | 4000 | 16/0.20 | 0.95 | N/A | 0.4 | PVC | 1.75 | 0.7 | PVC | CE Supported Core |
3 | 3 | 5.1 | 42 | 0.7 | ||||||||||||||||
4 | 4 | 5.7 | 54 | 0.8 | ||||||||||||||||
5 | 5 | 6.2 | 63 | 6.7 | 0.8 | |||||||||||||||
7 | 7 | 6.7 | 81 | 5.8 | 0.8 | |||||||||||||||
12 | 12 | 8.9 | 131 | 4.5 | 0.9 | |||||||||||||||
0.75 | 2 | 19 | 2 | 5.4 | 45 | 12 | 26 | Above 20 | 4000 | 24/0.20 | 1.15 | 0.4 | 1.95 | 0.8 | ||||||
3 | 3 | 5.7 | 55 | 0.8 | ||||||||||||||||
4 | 4 | 6.2 | 66 | 0.8 | ||||||||||||||||
5 | 5 | 6.7 | 79 | 9 | 0.8 | |||||||||||||||
7 | 7 | 7.3 | 101 | 7.8 | 0.8 | |||||||||||||||
12 | 12 | 9.9 | 171 | 6 | 1.0 | |||||||||||||||
1.0 | 2 | 18 | 2 | 5.7 | 53 | 15 | 19.5 | Above 20 | 4000 | 32/0.20 | 1.3 | 0.4 | 2.1 | 0.8 | ||||||
3 | 3 | 6.0 | 65 | 0.8 | ||||||||||||||||
4 | 4 | 6.5 | 79 | 0.8 | ||||||||||||||||
5 | 5 | 7.1 | 94 | 11.2 | 0.8 | |||||||||||||||
7 | 7 | 8.0 | 126 | 9.7 | 0.9 | |||||||||||||||
12 | 12 | 10.5 | 205 | 7.5 | 1.0 | |||||||||||||||
1.5 | 2 | 16 | 2 | 6.3 | 68 | 18 | 13.3 | Above 20 | 4000 | 30/0.25 | 1.6 | 0.4 | 2.4 | 0.8 | ||||||
3 | 3 | 6.7 | 84 | 0.8 | ||||||||||||||||
4 | 4 | 7.2 | 104 | 0.8 | ||||||||||||||||
5 | 5 | 8.1 | 128 | 13.5 | 0.9 | |||||||||||||||
7 | 7 | 8.9 | 166 | 11.7 | 0.9 | |||||||||||||||
12 | 12 | 12.0 | 279 | 9 | 1.1 | |||||||||||||||
2.5 | 2 | 14 | 2 | 7.5 | 101 | 26 | 7.98 | Above 20 | 4000 | 50/0.25 | 2 | 0.5 | 3 | 0.8 | ||||||
3 | 3 | 8.1 | 132 | 0.9 | ||||||||||||||||
4 | 4 | 8.9 | 163 | 0.9 | ||||||||||||||||
5 | 5 | 10.0 | 200 | 19.5 | 1.0 | |||||||||||||||
7 | 7 | 11.1 | 267 | 16.9 | 1.1 | |||||||||||||||
12 | 12 | 14.8 | 445 | 13 | 1.3 |
*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
Current Reduction Factor
Ambient Temperature (°C) | 10 | 15 | 20 | 25 | 30 | 35 |
Current Reduction Factor | 1.22 | 1.17 | 1.12 | 1.06 | 1.00 | 0.94 |
Ambient Temperature (°C) | 40 | 45 | 50 | 55 | 60 | |
Current Reduction Factor | 0.87 | 0.79 | 0.71 | 0.61 | 0.5 |
Allowable current indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is more or less than 30 °C, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 9 x 0.87 = 7.83 (A) when the ambient temperature is 40°C at 2-core 0.5mm2
Wire Core Identification Table
Number of Core Lines | Wire Core Identification Method |
2-core | Black 1, Black 2 |
3-core | Black 1, Black 2, Green/Yellow Stripes |
4-core | Black 1, Black 2, Black 3, Green/Yellow Stripes |
5-core | Black 1, Black 2, Black 3, Black 4, Green/Yellow Stripes |
7-core | Black 1, Black 2, Black 3, Black 4, Black 5, Black 6, Green/Yellow Stripes |
12-core | Black 1, Black 2, Black 3, Black 4... Black 11, Green/Yellow Stripes |
* The numbering is white characters on a black insulator
* Green/Yellow is used with ground wires.
Loading...
Total length(m) | 100 | Shield | N/A | Representative standards | CE |
---|---|---|---|---|---|
Sheath Color | Gray | Sheath Material | PVC | Insulation body materials | PVC |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy