(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Terminal Block / Screw or Snap-in / 261 Series

Compact Terminal Block / Screw or Snap-in / 261 Series
  • Volume Discount

•Number of input/outputs : 1 to 1, 2 to 2
•Wiring Method : Screwless
•Mounting method : Screw fastening
For complete product overview and details on Compact Terminal Block / Screw or Snap-in / 261 Series see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
261-102
261-103
261-104
261-105
261-106
261-106/341-000
261-108
261-112
261-202
261-203
261-204
261-205
261-206
261-301
261-331
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting method Parts/Completed products Number of electrodes
(Pole)
Number of input/outputs Rated current (UL)
(A)
Terminal Thickness (Pitch)
(mm)
Number of Wires
(Wire / Pole)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)
Maximum Outer Diameter of Coat
(Φ mm)
1 Piece(s)Available

8 Days or more

10[Direct attachment] Screw fastening[Assembled product] Assembled product21 to 11562 lines300300204.2
1 Piece(s)Available

8 Days or more

10[Direct attachment] Screw fastening[Assembled product] Assembled product31 to 11562 lines300300204.2
1 Piece(s)Available

8 Days or more

10[Direct attachment] Screw fastening[Assembled product] Assembled product41 to 11562 lines300300204.2
1 Piece(s)Available

8 Days or more

10[Direct attachment] Screw fastening[Assembled product] Assembled product51 to 11562 lines300300204.2
1 Piece(s)Available

8 Days or more

10[Direct attachment] Screw fastening[Assembled product] Assembled product61 to 11562 lines300300204.2
25 Piece(s)Available

15 Days or more

--[Assembled product] Assembled product61 to 1-62 lines---4.2
50 Piece(s)Available

6 Days or more

10[Direct attachment] Screw fastening[Assembled product] Assembled product81 to 11562 lines300300204.2
25 Piece(s)Available

6 Days or more

10[Direct attachment] Screw fastening[Assembled product] Assembled product121 to 11562 lines300300204.2
1 Piece(s)Available

8 Days or more

10[Direct attachment] Screw fastening[Assembled product] Assembled product22 to 215104 lines300300204
1 Piece(s)Available

8 Days or more

10[Direct attachment] Screw fastening[Assembled product] Assembled product32 to 215104 lines300300204
1 Piece(s)Available

8 Days or more

10[Direct attachment] Screw fastening[Assembled product] Assembled product42 to 215104 lines300300204
1 Piece(s)Available

8 Days or more

10[Direct attachment] Screw fastening[Assembled product] Assembled product52 to 215104 lines300300204
1 Piece(s)Available

8 Days or more

10[Direct attachment] Screw fastening[Assembled product] Assembled product62 to 215104 lines300300204
200 Piece(s)Available

6 Days or more

10[Direct attachment] Screw fastening[Individual parts] Individual parts11 to 11562 lines300300204.2
10 Piece(s)Available

6 Days or more

10[Direct attachment] Screw fastening[Individual parts] Individual parts12 to 215104 lines300300204

Loading...

  1. 1

Basic Information

Wiring Method Screwless Product Type (□□ Terminal Block) Compact Type With Flange for Fixing
Color Gray Rated voltage(V) 500 Rated current(A) 24
Conforming wire Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding) Compatible Wire Cross Section(mm2) 0.08 to 2.5 Compatible Wire Size(AWG) 28 to 14

Additional Products in this Category

Tech Support