(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rail-Compatible Terminal Block VTH Series【80-100 Pieces Per Package】

Rail-Compatible Terminal Block VTH Series
  • Volume Discount

•Number of input/outputs : 1 to 1, 1 to 2, 2 to 2
•Wiring Method : Screwless
•Mounting method : DIN rail mount
For complete product overview and details on Rail-Compatible Terminal Block VTH Series (Toyo Giken) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
VTH-2.5DD(2:2)
VTH-2.5S(1:1)
VTH-2.5SD(1:2)
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNumber of input/outputs Number with packs
(Piece)
Dimension length
(mm)

80 Pieces Per Package

1 Pack(s)Available

Same day

Stock

102 to 28069

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

101 to 110045

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

101 to 210058.1

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting method DIN rail mount Parts/Completed products Individual parts
Number of electrodes(Pole) 1 Rated current (JIS)(A) 20 Features Standard type
Pitch between terminals(mm) 5.2 Cover (accessory) None Nameplate (included) None
Passage Possible Screw-up None Standard JIS/TUV
Rated current (TUV)(A) 20 Rated voltage(V) AC/DC600 Dimension width(mm) 5.2
Dimension thickness(mm) 34.5

Additional Products in this Category

Tech Support