(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DIN Rail Relaying Terminal Block / 2016 Series

DIN Rail Relaying Terminal Block / 2016 Series
  • Volume Discount

•Wiring Method: Screwless
•Rated Current (UL) (A): 85
•Mounting Method: DIN rail mount
•Parts/Completed Product: Individual parts
•Number Of Electrodes (Pole): 1

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2016-1201
2016-1204
2016-1207
2016-1301
2016-1302
2016-1304
2016-1307
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Number of Wires
(Wire / Pole)
Rated voltage
(V)
Rated current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)
Note 1
1 Piece(s)Available

8 Days or more

101 to 185Relay / BranchGray2 lines80076(90)60060085-
1 Piece(s)Available

8 Days or more

101 to 185Relay / BranchBlue2 lines80076(90)60060085-
1 Piece(s)Available

8 Days or more

10[1-to-N] Ground to 2-Ground wireGreen yellow2 lines-----Use a DIN rail with a height of 15 mm, if the current load is more than 76 A.
1 Piece(s)Available

8 Days or more

101 to 285Relay / BranchGray3 lines80076(90)60060085-
1 Piece(s)Available

8 Days or more

101 to 285Relay / BranchOrange3 lines80076(90)60060085-
1 Piece(s)Available

8 Days or more

101 to 285Relay / BranchBlue3 lines80076(90)60060085-
1 Piece(s)Available

8 Days or more

10[1-to-N] Ground to 3-Ground wireGreen yellow3 lines-----Use a DIN rail with a height of 15 mm, if the current load is more than 76 A.

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting method DIN rail mount Parts/Completed products Individual parts
Number of electrodes(Pole) 1 Terminal Thickness (Pitch)(mm) 12 Conforming wire Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding)
Compatible Wire Cross Section(mm2) 0.5 to 16 (25"f") Compatible Wire Size(AWG) 20 to 4 Maximum Outer Diameter of Coat(Φ mm) 10
Note 2 "f" added to the compatible wire cross section means a flexible stranded wire.

Additional Products in this Category

Tech Support