(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

WGT Series Plug Connector【50 Pieces Per Package】 (Part Numbers)

WGT Series Plug Connector
  • Volume Discount

The single wire connector and PSE compliant products are used by many customers in Japan. These connectors have a single wire Φ of 1.2 to 2.0 mm (3L supports 2.6 mm diameter).

Part Number

Configured Part Number is shown.

WGT-8

Part Number
WGT-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials V W X V/W/X WGT(273)
Applicable pin/contact Others Number of cores 8 Application Cable connection
Allowable Current(A) 20 Allowable Voltage(V) 600 Wire connection method Screwless
Connection direction Straight Representative standards UL / CUL / CSA Color Transparent/green
Applicable wire Single wire Wire conforming size(AWG) 18 to 12

Please check the type/dimensions/specifications of the part WGT-8 in the WGT Series Plug Connector series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.