(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Type Connector, 231 Series, 5 mm Pitch, Male

Spring Type Connector, 231 Series, 5 mm Pitch, Male
  • Volume Discount

The female side can be connected to 231-100 series connectors with the male side of a spring type connector. The corresponding circuit board can be connected to 232-100/200 series connectors.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
231-602
231-603
231-604
231-605
231-606
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of cores
1 Piece(s)Available

8 Days or more

102
1 Piece(s)Available

8 Days or more

103
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

8 Days or more

105
1 Piece(s)Available

8 Days or more

106

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials MNO M/N/O MCS-MIDI Classic
Applicable pin/contact Male (plug) Application Cable connection Allowable Current(A) 15
Allowable Voltage(V) 300 Wire connection method Screwless Connection direction Straight
Representative standards UL / CUL / CSA Color Gray Pin pitch(mm) 5
Applicable wire Single wire / stranded wire / stranded wire (with insulation color ferrule) / stranded wire (no insulation color ferrule) Single wire conforming cross-section(mm2) 0.08 to 2.5 Cross-sectional area matching with strand wire(mm2) 0.08 to 2.5
Cross-sectional area (insulated ferrule with color) matching with strand wire(mm2) 0.25 to 1.5 Cross-sectional area (insulated ferrule without color) matching with strand wire(mm2) 0.25 to 2.5 Wire conforming size(AWG) 28 to 12
Maximum Outer Diameter of Coat(mm) 4.1 Insulation materials Nylon 6.6 Flame retardant grade UL94/V0
Contact materials Electrolytic copper Contact surface treatment Tin plating Supported accessories Marking accessories/operating tools/separator/shelf-type jumper/insulation stop/coating key/screw/strain relief housing/strain relief plate

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.