(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The female side can be connected to 733-100 series connectors with the male side of a mini type spring connector. Maximum wire size is 0.5 mm2. The connectors may also be used to connect to sensor wires, etc.
Part Number |
---|
733-202 |
733-203 |
733-204 |
733-205 |
733-206 |
733-208 |
733-210 |
733-212 |
Loading...
Connector Shape | Square shape | Connector Series Initials | MNO | M/N/O | MCS-MICRO |
---|---|---|---|---|---|
Applicable pin/contact | Male (plug) | Application | Cable connection | Allowable Current(A) | 4 |
Allowable Voltage(V) | 150 | Wire connection method | Screwless | Connection direction | Straight |
Representative standards | UL / CUL / CSA | Color | Light gray | Pin pitch(mm) | 2.5 |
Applicable wire | Single wire / Flexible stranded wire | Single wire conforming cross-section(mm2) | 0.08 to 0.5 | Flexible stranded wire Conforming cross-sectional area(mm2) | 0.08 to 0.5 |
Wire conforming size(AWG) | 28 to 20 | Maximum Outer Diameter of Coat(mm) | 2.2 | Insulation materials | Nylon 6.6 |
Flame retardant grade | UL94/V0 | Contact materials | Electrolytic copper | Contact surface treatment | Tin plating |
Supported accessories | Marking accessories/operating tools/direct printing/coding key/test pin/strain relief plate |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy