(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lighting Connectors and LC Series【50-100 Pieces Per Package】 (LC-2)

Lighting Connectors and LC Series LC-2
  • Volume Discount

This is a connector that can make one-touch connections without the need for tools, even for the Wago standard, single lines, or bunched lines. The connector also conforms to PSE.

Part Number

Configured Part Number is shown.

LC-2

Part Number
LC-2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSProduct type Color Applicable wire Notes

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10For 2 line (standard type)WhiteIndoor wiring side (round hole): φ1.2 to 2 mm "single wire" AWG16 to 14, lighting fixture side (square hole): 0.5 to 2.5 mm2 "flexible stranded wire"/0.8 to 1.6 mm "single wire" AWG20 to 16 maximum coating outer diameter: φ3.8 mm (round hole side)/φ4.2 mm (square hole side) Maximum temperature for continuous use: 105℃

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials JKL J/K/L LC
Applicable pin/contact Others Number of cores 1 Application Cable connection
Allowable Current(A) 20 Allowable Voltage(V) 300 Wire connection method Screwless
Connection direction Straight Representative standards UL / CUL / CSA Applicable wire Single wire / stranded wire / flexible stranded wire / wire tip bonded wire / ferrule crimp wire

Please check the type/dimensions/specifications of the part LC-2 in the Lighting Connectors and LC Series series.

Products like this...

Part Number
LC-1
LC-TW
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSProduct type Color Applicable wire Notes

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10For 1 line (standard type)GrayIndoor wiring side (round hole): φ1.2 to 2 mm "single wire" AWG14 to 12, lighting fixture side (square hole): 0.5 to 2.5 mm2 "flexible stranded wire"/0.8 to 1.6 mm "single wire" AWG20 to 16 maximum coating outer diameter: φ3.8 mm Maximum temperature for continuous use: 105℃

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10For 1 line (heat resistant)GrayIndoor wiring side (round hole): φ1.2 to 2 mm "single wire" AWG14 to 12, lighting fixture side (square hole): 0.5 to 2.5 mm2 "flexible stranded wire"/0.8 to 1.6 mm "single wire" AWG20 to 16 maximum coating outer diameter: φ3.8 mm Maximum temperature for continuous use: 120°C

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.