(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electrical Tubing Accessories - Mark Tube Stoppers, Nylon 66

Electrical Tubing Accessories - Mark Tube Stoppers, Nylon 66
  • Volume Discount

Having problems with the mark tube coming loose when using spring terminal blocks?
Use a mark tube stopper to make it harder for the tube to drop out.

[Features]
- Secures mark tubes in general wiring applications.
- Reduces mark tube drop out when crimp terminals are not used. (Is not fully fixed)
[Specifications]
- Material: Nylon 66
- Color: Natural
- Compatible wire size: 0.3 to 0.5mm² / AWG22-20 (MS-3-050N)
- Compatible wire size: 0.35 to 1.25mm² /AWG20-16 (MS-4-125N)
- Compatible wire size: 1.25 to 3.5mm² / AWG16-10 (MS5-350N)

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
MS-3-050N
MS-4-125N
MS-5-350N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConforming wire size (cross section)
(mm2)
Conforming wire size (AWG)
(AWG)
1,000 Piece(s)Available

6 Days or more

100.3 to 0.522 to 20
1,000 Piece(s)Available

6 Days or more

100.35 to 1.2520 to 16
1 Piece(s)Available

6 Days or more

101.25 to 3.516 to 10

Loading...

  1. 1

Basic Information

Color Natural Notes For applicable wire size: There are cases where use is not possible due to the wire type, coating outer diameter, etc., even for a noted wire size.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.