(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Terminal Block Enclosure - Socket Threading, Waterproof

Terminal Block Enclosure - Socket Threading, Waterproof
  • Volume Discount

Suited for small motors and sensor relays (female-threaded type)

[Features]
- User-friendly design with many rounded corner parts.
The shape allows for natural-looking mounting to manufacturing machinery,
food machinery, and commercial facilities.
- Select the cable gland to match your application.
- A 1:1 wiring connection makes the task of wiring easier.
- Female-threaded type that supports flexible metal cables.

Part Number

Configured Part Number is shown.

JPBG04

Part Number
JPBG04
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Width W(mm) 85 Height H(mm) 50 Height(mm) 38.5
Materials Polybutylene terephthalate Protection function (environmentally resistant) IP67 Intermediate plate Without Circuit Board
Number of terminals(P) 4 Terminal screw M3.5 Rated voltage(V) AC/DC600
Rated current(A) 20 Applicable wire(mm2) 2 Compatible Cable Ø34.2 or less (cable ground outer diameter)
Operating ambient temperature(℃) -25 to 80

Please check the type/dimensions/specifications of the part JPBG04 in the Terminal Block Enclosure - Socket Threading, Waterproof series.

Additional Products in this Category

Tech Support