(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fuses for Alarms, P4/PL4 Series

Fuses for Alarms, P4/PL4 Series
  • Volume Discount

Highly reliable fuses that have been used for many years for equipment that requires high reliability.
[Features]
·When the fuse is fused, the spring expands, creating an alarm contact inside the fuse or in the holder.
[Applications]
·Various communication devices such as telephone exchanges, various industrial equipment such as machine tools.
·It is widely used for various industrial equipment such as communication equipment and industrial robots.
·For alarm.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
P405
P413
P420
P430
P450
PL4100
PL4150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRated current
(A)
Block current
(A)
Rated block capacity Color Operating temperature range
(℃)
1 Piece(s)Available

8 Days or more

100.51AC220V/2500A, DC250V/1500ABlack-20 to 70
1 Piece(s)Available

8 Days or more

101.32AC220V/2500A, DC250V/1500ABlack-20 to 70
1 Piece(s)Available

8 Days or more

1023AC220V/2500A, DC250V/1500ABlack-20 to 70
1 Piece(s)Available

6 Days or more

1034.5AC220V/2500A, DC250V/1500ABlack-20 to 70
1 Piece(s)Available

6 Days or more

1057.5AC220V/2500A, DC250V/1500ABlack-20 to 70
1 Piece(s)Available

8 Days or more

101020AC125V/2500A, DC125V/1500ABrown-20 to 70
1 Piece(s)Available

8 Days or more

101530AC/DC125V 1000ABrown-20 to 60

Loading...

  1. 1

Basic Information

Type Other Fuse size Other Operating surrounding temperature Other
Outer diameter dimensions(mm) 32x10x35 Other acquired standards NTT specification

Additional Products in this Category

Tech Support