(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Micro-USB cable compatible with USB 3.0 standard (transfer speed: 5 Gbps)
Part Number |
---|
KU30-AMC05BK |
KU30-AMC10BK |
KU30-AMC18BK |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Length (m) |
---|---|---|---|---|
1 Piece(s) | Available | 8 Days or more | 0.5 | |
1 Piece(s) | Available | 8 Days or more | 1 | |
1 Piece(s) | Available | 8 Days or more | 1.8 |
Part Number |
---|
Loading...
Standard (CN1/CN2) | USB3.0 | Connector type CN1 | A male | Connector type CN2 | MicroB male |
---|---|---|---|---|---|
Type | Cable | Color | Black | Cable type | Twisted pair |
Finished outer diameter | 5 | Cable standard | UL20276 | Wiring | Straight entire wire connection |
Processing method | Mold | Features | Gold connector / USB 3.0 (Super Speed) support | Specifications | Triple shield cable |
Contact contacting point | Gold-Plated |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy