(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

USB 2.0-Compliant, A-Model, Double-End Cable Harness

USB 2.0-Compliant, A-Model, Double-End Cable Harness
  • Volume Discount

USB Cable with USB-A Model on Both Ends

  • USB 2.0

● A common model number has been adopted for Japan and China.
● We support customers who are expanding into global business
● USB-A to USB-A model cable.
● Rated voltage 30V / With shield
● Operating temperature range: 0°C – 50°C Storage temperature range: -20°C – 60°C

Part Number

Configured Part Number is shown.

Specifications

Universal, USB 2.0-Conforming, A-Model, Double-End Cable Harness:Related Image

Model NumberTotal Length
(m)
USB-AM-AM0.5
1
2
3
5

More Information

Universal, USB 2.0-Conforming, A-Model, Double-End Cable Harness:Related Image
Universal, USB 2.0-Conforming, A-Model, Double-End Cable Harness:Related Image
Part Number
U02-AM-AM-0.5
U02-AM-AM-1
U02-AM-AM-2
U02-AM-AM-3
U02-AM-AM-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Length
(m)
1 Piece(s)Available

8 Days or more

0.5
1 Piece(s)Available

8 Days or more

1
1 Piece(s)Available

8 Days or more

2
1 Piece(s)Available

8 Days or more

3
1 Piece(s)Available

8 Days or more

5

Loading...

  1. 1

Basic Information

Connector type CN1 A Male Connector type CN2 A Male Type Cable
Color Black Finished Outer Diameter 4.5 Cable Standard UL20276
Wire Connection Straight Full-connection Processing Method Mold Specifications Twisted Pair / Double-shielded Cable

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.