(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Non-halogen SETC tube heat-shrink tubing (fully non-halogen)【10 Pieces Per Package】

Non-halogen SETC tube heat-shrink tubing (fully non-halogen)
  • Volume Discount

[Features]
・Optimal heat-shrink tubing for marking.
・Does not twist during marking or come off during attachment, so positioning is easy.
・As the surface of the tube is not marked originally, the marking stand out and are not easily erased.
Low-temperature shrink tube with superior flame retardancy, insulation properties and flexibility.

(i)Caution

Part Number

Configured Part Number is shown.

SETC-2.0-1

Part Number
SETC-2.0-1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Internal diameter (before contraction)(mm) 2 Wall Thickness (after shrinking)(mm) 0.44 Shrinkage factor 2:1 to less than 3:1
Material Polyolefin Color White Flame retardant Present
Adhesive None Tube length(mm) 1000 Representative standards UL
Features Vehicle combustion test

Please check the type/dimensions/specifications of the part SETC-2.0-1 in the Non-halogen SETC tube heat-shrink tubing (fully non-halogen) series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.