(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Arm that can be attached to a strut.
Also supports liquid crystal TV installation.
[Features]
· Can be mounted on round pipes of 40 to 60 mm or square pipes of 40 × 40 to 50 × 50 mm.
· Complies with VESA standards, allowing for a liquid crystal display with either 75 × 75 mm or 100 × 100 mm mounting holes to be mounted.
· The display mounting part rotates 360 °, so it can be mounted on a horizontally mounted pipe.
Part Number
Configured Part Number is shown.
CR-LA354
Mountable arm (unit) | Pole fixed (variable φ) | Mounting method (monitor) | VESA75/100 |
---|---|---|---|
Load withstand ability(Kg) | 8 | Arm mobility direction | Fixed |
Swinging / rotating | Present | Classification | Strut diameter 40 - 60 mm/ 100 x 100 mm compatible long-type |
Angle function | × | Screen Rotation Function | ○ |
Vertical Function | × | Left / Right Swing Function | ○ |
Screen Left / Right Panning Function | ○ | Screen Up / Down (Tilting) Function | ○ |
Show More | |||
Features | Compliant with VESA standards. LCD displays with 75 × 75 mm and 100 × 100 mm mounting holes can be mounted. | - | - |
Show Less |
Mountable arm (unit) | Pole fixed (variable φ) | Mounting method (monitor) | VESA75/100 | Load withstand ability(Kg) | 8 |
---|---|---|---|---|---|
Arm mobility direction | Fixed | Swinging / rotating | Present | Classification | Strut diameter 40 - 60 mm/ 100 x 100 mm compatible long-type |
Angle function | × | Screen Rotation Function | ○ | Vertical Function | × |
Left / Right Swing Function | ○ | Screen Left / Right Panning Function | ○ | Screen Up / Down (Tilting) Function | ○ |
Features | Compliant with VESA standards. LCD displays with 75 × 75 mm and 100 × 100 mm mounting holes can be mounted. |
Please check the type/dimensions/specifications of the part CR-LA354 in the LED Arm, CR-LA Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy